NXOpen .NET Reference
12.0.0
|
Describes the rendering style and the appearance of edges and silhouettes in the view. More...
Public Attributes | |
NXOpen.Preferences.ViewVisualizationVisual.RenderingStyle | RenderingStyle |
Rendering style for geometry. More... | |
NXOpen.Preferences.ViewVisualizationVisual.HiddenEdges | HiddenEdges |
Appearance of hidden edges More... | |
bool | Silhouettes |
Allows to control whether the silhouettes (or outlines) on cones, cylinders, spheres, and Tori solid bodies display. More... | |
bool | SmoothEdges |
Allows to control whether edges shared by tangent faces display or not. More... | |
int | SmoothEdgeColor |
Color attribute for visible smooth edges More... | |
NXOpen.Preferences.ViewVisualizationVisual.SmoothEdgeFont | SmoothEdgeFont |
Font attribute for visible smooth edges More... | |
NXOpen.Preferences.ViewVisualizationVisual.SmoothEdgeWidth | SmoothEdgeWidth |
Width attribute for visible smooth edges More... | |
double | SmoothEdgeAngleTolerance |
Angle tolerance (in degrees) attribute for visible smooth edges. More... | |
Describes the rendering style and the appearance of edges and silhouettes in the view.
NXOpen.Preferences.ViewVisualizationVisual.HiddenEdges NXOpen.Preferences.ViewVisualizationVisual.DisplayAppearanceOptions.HiddenEdges |
Appearance of hidden edges
NXOpen.Preferences.ViewVisualizationVisual.RenderingStyle NXOpen.Preferences.ViewVisualizationVisual.DisplayAppearanceOptions.RenderingStyle |
Rendering style for geometry.
bool NXOpen.Preferences.ViewVisualizationVisual.DisplayAppearanceOptions.Silhouettes |
Allows to control whether the silhouettes (or outlines) on cones, cylinders, spheres, and Tori solid bodies display.
true for visible false for invisible.
double NXOpen.Preferences.ViewVisualizationVisual.DisplayAppearanceOptions.SmoothEdgeAngleTolerance |
Angle tolerance (in degrees) attribute for visible smooth edges.
It has a range from 0.00001 to 30.0.
int NXOpen.Preferences.ViewVisualizationVisual.DisplayAppearanceOptions.SmoothEdgeColor |
Color attribute for visible smooth edges
NXOpen.Preferences.ViewVisualizationVisual.SmoothEdgeFont NXOpen.Preferences.ViewVisualizationVisual.DisplayAppearanceOptions.SmoothEdgeFont |
Font attribute for visible smooth edges
bool NXOpen.Preferences.ViewVisualizationVisual.DisplayAppearanceOptions.SmoothEdges |
Allows to control whether edges shared by tangent faces display or not.
True for visible and False for invisible.
NXOpen.Preferences.ViewVisualizationVisual.SmoothEdgeWidth NXOpen.Preferences.ViewVisualizationVisual.DisplayAppearanceOptions.SmoothEdgeWidth |
Width attribute for visible smooth edges