NXOpen .NET Reference
12.0.0
|
Represents the set of View related Visualization visual preferences More...
Classes | |
struct | DisplayAppearanceOptions |
Describes the rendering style and the appearance of edges and silhouettes in the view. More... | |
struct | SurfaceDisplayOptions |
Describes the appearance of edges and silhouettes in the view. More... | |
struct | TrueSurfaceDisplayPref |
Represents the various surface display parameters. More... | |
Public Types | |
enum | RenderingStyle { Shaded, Wireframe, Studio, FaceAnalysis, PartiallyShaded, StaticWireframe } |
Describes the rendering style for geometry displayed in the view. More... | |
enum | DisplayModeType { Wireframe, PartiallyShaded, FullyShaded, FaceAnalysis, Studio } |
Describes the available display mode types. More... | |
enum | HiddenEdges { Visible, Invisible, GrayThin, Dashed } |
Describes the appearance of hidden edges displayed in the view. More... | |
enum | HiddenEdgesType { Visible, Invisible, Dashed, GrayThin, HiddenSurface } |
Describes the available hidden edges types. More... | |
enum | SmoothEdgeWidth { Original, Thin, Normal, Thick, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
Describes all possible width selection for visible smooth edges More... | |
enum | SmoothEdgeFont { Original, Solid, Dashed, Phantom, CenterLine, Dotted, LongDashed, DottedDashed } |
Describes all possible font selection for visible smooth edges More... | |
enum | ShadedEdgeStyleType { ShadedEdgeColor, BodyColor, None } |
Describes how edges are displayed for shaded faces in the view. More... | |
enum | HiddenEdgeStyleType { Invisible, HiddenGeometryColor, Dashed } |
Describes how hidden edges are displayed for shaded faces in the view. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.Preferences.ViewVisualizationVisual.DisplayAppearanceOptions | DisplayAppearance [get, set] |
Returns or sets the rendering style and the edge display options of the view. More... | |
unsafe NXOpen.Preferences.ViewVisualizationVisual.HiddenEdgeStyleType | HiddenEdgeStyle [get, set] |
Returns or sets the hidden edge display style for shaded faces in the view. More... | |
unsafe int | ShadedEdgeColor [get, set] |
Returns or sets the edge color for shaded faces in the view. More... | |
unsafe NXOpen.Preferences.ViewVisualizationVisual.ShadedEdgeStyleType | ShadedEdgeStyle [get, set] |
Returns or sets the edge display style for shaded faces in the view. More... | |
unsafe double | ShininessData [get, set] |
Returns or sets the shininess value. More... | |
unsafe NXOpen.Preferences.ViewVisualizationVisual.SurfaceDisplayOptions | SurfaceDisplay [get, set] |
Returns or sets the rendering style and the edge display options of the view. More... | |
unsafe NXOpen.Preferences.ViewVisualizationVisual.TrueSurfaceDisplayPref | TrueSurfaceDisplay [get, set] |
Returns or sets the true surface display parameters. More... | |
unsafe bool | TwoSidedLight [get, set] |
Returns or sets the two sided light flag. More... | |
Represents the set of View related Visualization visual preferences
To obtain an instance of this class, refer to NXOpen.View
Created in NX3.0.0
Describes the available display mode types.
Specifies shading parameters for the selected view.
Describes the available hidden edges types.
Determines how hidden edges are displayed in the selected view.
|
getset |
Returns or sets the rendering style and the edge display options of the view.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the hidden edge display style for shaded faces in the view.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the edge color for shaded faces in the view.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the edge display style for shaded faces in the view.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the shininess value.
Specifies the intensity of the graphics driver addition of highlights to shaded surfaces, making them appear shiny. The value 0.0 adds no shininess, and 1.0 adds the maximum amount of shininess.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rendering style and the edge display options of the view.
Created in NX4.0.0
Deprecated in NX8.5.0. Use NXOpen.Preferences.ViewVisualizationVisual.DisplayAppearance instead.
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the true surface display parameters.
Created in NX3.0.0
Deprecated in NX4.0.0. Use NXOpen.Preferences.ViewVisualizationVisual.DisplayAppearance instead.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the two sided light flag.
Specifies whether lighting should be applied to both the front and backsides of faces. If it is true, then lighting from a light source is applied to the front or the back face, depending on which side is exposed to the light source. If this is false, then lighting is not applied to the back of a face even if the back is exposed to the light source.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.