NXOpen .NET Reference
12.0.0
|
Represents a Weld Assistant or Structure Welding created feature More...
Public Member Functions | |
void | GetFeatureDiagnostics (out int[] diagnosticCodes) |
Returns the feature diagnostic information, warning, or error codes. More... | |
string | GetFeatureIconName () |
Gets the feature icon name. More... | |
int | GetFeatureLayer () |
Gets the feature layer. More... | |
int | GetFeatureObjectColor () |
Gets the feature color. More... | |
void | GetFeatureReferenceSets (out NXOpen.ReferenceSet[] refSet) |
Gets all the reference sets that this feature is a member of. More... | |
void | GetFeatureReferenceSetStrings (out string[] refSet) |
Gets all the reference sets that this feature is a member of. More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a Weld Assistant or Structure Welding created feature
Created in NX11.0.0
void NXOpen.Weld.IFeature.GetFeatureDiagnostics | ( | out int[] | diagnosticCodes | ) |
Returns the feature diagnostic information, warning, or error codes.
Created in NX11.0.0
License requirements: None.
diagnosticCodes | the information, warning, or error codes for this feature. |
Implemented in NXOpen.Weld.PointMarkPoint, NXOpen.Weld.Fill, NXOpen.Weld.Fillet, NXOpen.Weld.Groove, NXOpen.Weld.Jointmark, NXOpen.Weld.JointmarkElement, NXOpen.Weld.PlugSlot, NXOpen.Weld.PointMark, NXOpen.Weld.SurfaceWeld, NXOpen.Weld.Transform, NXOpen.Weld.UserDefinedWeld, NXOpen.Weld.WeldBead, and NXOpen.Weld.WeldJoint.
string NXOpen.Weld.IFeature.GetFeatureIconName | ( | ) |
Gets the feature icon name.
Created in NX12.0.0
License requirements: None.
Implemented in NXOpen.Weld.PointMarkPoint, NXOpen.Weld.Fill, NXOpen.Weld.Fillet, NXOpen.Weld.Groove, NXOpen.Weld.Jointmark, NXOpen.Weld.JointmarkElement, NXOpen.Weld.PlugSlot, NXOpen.Weld.PointMark, NXOpen.Weld.SurfaceWeld, NXOpen.Weld.Transform, NXOpen.Weld.UserDefinedWeld, NXOpen.Weld.WeldBead, and NXOpen.Weld.WeldJoint.
int NXOpen.Weld.IFeature.GetFeatureLayer | ( | ) |
Gets the feature layer.
Created in NX12.0.0
License requirements: None.
Implemented in NXOpen.Weld.PointMarkPoint, NXOpen.Weld.Fill, NXOpen.Weld.Fillet, NXOpen.Weld.Groove, NXOpen.Weld.Jointmark, NXOpen.Weld.JointmarkElement, NXOpen.Weld.PlugSlot, NXOpen.Weld.PointMark, NXOpen.Weld.SurfaceWeld, NXOpen.Weld.Transform, NXOpen.Weld.UserDefinedWeld, NXOpen.Weld.WeldBead, and NXOpen.Weld.WeldJoint.
int NXOpen.Weld.IFeature.GetFeatureObjectColor | ( | ) |
Gets the feature color.
Created in NX12.0.0
License requirements: None.
Implemented in NXOpen.Weld.PointMarkPoint, NXOpen.Weld.Fill, NXOpen.Weld.Fillet, NXOpen.Weld.Groove, NXOpen.Weld.Jointmark, NXOpen.Weld.JointmarkElement, NXOpen.Weld.PlugSlot, NXOpen.Weld.PointMark, NXOpen.Weld.SurfaceWeld, NXOpen.Weld.Transform, NXOpen.Weld.UserDefinedWeld, NXOpen.Weld.WeldBead, and NXOpen.Weld.WeldJoint.
void NXOpen.Weld.IFeature.GetFeatureReferenceSets | ( | out NXOpen.ReferenceSet[] | refSet | ) |
Gets all the reference sets that this feature is a member of.
Created in NX12.0.0
License requirements: None.
refSet |
Implemented in NXOpen.Weld.PointMarkPoint, NXOpen.Weld.Fill, NXOpen.Weld.Fillet, NXOpen.Weld.Groove, NXOpen.Weld.Jointmark, NXOpen.Weld.JointmarkElement, NXOpen.Weld.PlugSlot, NXOpen.Weld.PointMark, NXOpen.Weld.SurfaceWeld, NXOpen.Weld.Transform, NXOpen.Weld.UserDefinedWeld, NXOpen.Weld.WeldBead, and NXOpen.Weld.WeldJoint.
void NXOpen.Weld.IFeature.GetFeatureReferenceSetStrings | ( | out string[] | refSet | ) |
Gets all the reference sets that this feature is a member of.
Created in NX12.0.0
License requirements: None.
refSet |
Implemented in NXOpen.Weld.PointMarkPoint, NXOpen.Weld.Fill, NXOpen.Weld.Fillet, NXOpen.Weld.Groove, NXOpen.Weld.Jointmark, NXOpen.Weld.JointmarkElement, NXOpen.Weld.PlugSlot, NXOpen.Weld.PointMark, NXOpen.Weld.SurfaceWeld, NXOpen.Weld.Transform, NXOpen.Weld.UserDefinedWeld, NXOpen.Weld.WeldBead, and NXOpen.Weld.WeldJoint.