NXOpen .NET Reference
12.0.0
|
This interface is used to manage associated reports Report.Report More...
Public Member Functions | |
NXOpen.Report.Report | CreateReport (string templateFile, string reportName, bool listError) |
Creates a Report.Report in this report collection. More... | |
void | GetReports (out NXOpen.Report.Report[] pReports) |
Gets all reports in the report collection. More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This interface is used to manage associated reports Report.Report
Created in NX11.0.0
NXOpen.Report.Report NXOpen.Report.IReportCollection.CreateReport | ( | string | templateFile, |
string | reportName, | ||
bool | listError | ||
) |
Creates a Report.Report in this report collection.
NX will not create a report if the report name is empty or existed.
Created in NX11.0.0
License requirements: nx_design_sim ("NX Design Simulation")
templateFile | Template file name with full path |
reportName | Report name |
listError | list error information in listing window |
Implemented in NXOpen.CAE.SimSolution, and NXOpen.CAE.AeroStructures.MarginSolution.
void NXOpen.Report.IReportCollection.GetReports | ( | out NXOpen.Report.Report[] | pReports | ) |
Gets all reports in the report collection.
Created in NX11.0.0
License requirements: nx_design_sim ("NX Design Simulation")
pReports |