NXOpen .NET Reference
12.0.0
|
Represents a combine body feature. More...
Public Member Functions | |
void | IsolateToolBodies () |
Isolates the tool bodies in boolean/sew/face-blend feature. More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a combine body feature.
Created in NX8.0.0
void NXOpen.Features.IIsolateToolBodyOperation.IsolateToolBodies | ( | ) |
Isolates the tool bodies in boolean/sew/face-blend feature.
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
Implemented in NXOpen.Features.AestheticFaceBlend, NXOpen.Features.CombineBodyFeature, NXOpen.Features.FaceBlend, NXOpen.Features.SoftBlend, NXOpen.Features.StyledBlend, NXOpen.Features.StyledCorner, NXOpen.Features.TrimAndExtend, and NXOpen.Features.TrimExtend.