NXOpen .NET Reference
12.0.0
|
Represents the NXOpen.DMU.ISnapshot object. More...
Public Member Functions | |
void | Apply () |
Applies a NXOpen.DMU.ISnapshot on current model. More... | |
void | Delete () |
Deletes a NXOpen.DMU.ISnapshot object. More... | |
void | Replace () |
Replaces a NXOpen.DMU.ISnapshot object with current state of model. More... | |
void | UpdateAssets (string[] assetsToBeCaptured, string[] assetsToBeRemoved) |
Captures and removes selective assets to NXOpen.DMU.ISnapshot . More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents the NXOpen.DMU.ISnapshot object.
Created in NX12.0.0
void NXOpen.DMU.ISnapshot.Apply | ( | ) |
Applies a NXOpen.DMU.ISnapshot on current model.
Created in NX12.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
Implemented in NXOpen.DMU.Snapshot.
void NXOpen.DMU.ISnapshot.Delete | ( | ) |
Deletes a NXOpen.DMU.ISnapshot object.
Created in NX12.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
Implemented in NXOpen.DMU.Snapshot.
void NXOpen.DMU.ISnapshot.Replace | ( | ) |
Replaces a NXOpen.DMU.ISnapshot object with current state of model.
Created in NX12.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
Implemented in NXOpen.DMU.Snapshot.
void NXOpen.DMU.ISnapshot.UpdateAssets | ( | string[] | assetsToBeCaptured, |
string[] | assetsToBeRemoved | ||
) |
Captures and removes selective assets to NXOpen.DMU.ISnapshot .
If the asset already exists while capture, then it will get over-written.
Created in NX12.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
assetsToBeCaptured | the ids of the assets to be captured |
assetsToBeRemoved | the ids of the assets to be removed |
Implemented in NXOpen.DMU.Snapshot.