NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the Folder. More...
Public Member Functions | |
NXOpen.CAE.IFolder | GetParent () |
Get the parent More... | |
NXOpen.CAE.IFolder[] | GetChildren () |
Get the children More... | |
NXOpen.NXObject[] | GetMembers () |
Get the members More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This class represents an Interface to the Folder.
Created in NX9.0.0
NXOpen.CAE.IFolder [] NXOpen.CAE.IFolder.GetChildren | ( | ) |
Get the children
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
Implemented in NXOpen.CAE.SimLbcFolder.
NXOpen.NXObject [] NXOpen.CAE.IFolder.GetMembers | ( | ) |
Get the members
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
Implemented in NXOpen.CAE.SimLbcFolder.
NXOpen.CAE.IFolder NXOpen.CAE.IFolder.GetParent | ( | ) |
Get the parent
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
Implemented in NXOpen.CAE.SimLbcFolder.