NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the ViscousDamping dynamic. More...
Properties | |
NXOpen.Fields.ScalarFieldWrapper | RxViscousDampingDynamic [get, set] |
Returns or sets the RX viscous damping dynamic More... | |
NXOpen.Fields.ScalarFieldWrapper | RyViscousDampingDynamic [get, set] |
Returns or sets the RY viscous damping dynamic More... | |
NXOpen.Fields.ScalarFieldWrapper | RzViscousDampingDynamic [get, set] |
Returns or sets the RZ viscous damping dynamic More... | |
NXOpen.Fields.ScalarFieldWrapper | XViscousDampingDynamic [get, set] |
Returns or sets the X viscous damping dynamic More... | |
NXOpen.Fields.ScalarFieldWrapper | YViscousDampingDynamic [get, set] |
Returns or sets the Y viscous damping dynamic More... | |
NXOpen.Fields.ScalarFieldWrapper | ZViscousDampingDynamic [get, set] |
Returns or sets the Z viscous damping dynamic More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
This class represents an Interface to the ViscousDamping dynamic.
Created in NX12.0.0
|
getset |
Returns or sets the RX viscous damping dynamic
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the RY viscous damping dynamic
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the RZ viscous damping dynamic
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the X viscous damping dynamic
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the Y viscous damping dynamic
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the Z viscous damping dynamic
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")