NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the StructuralDamping constants. More...
Properties | |
NXOpen.Expression | RxStructuralDampingConstant [get] |
Returns the RX structural damping constant More... | |
NXOpen.Expression | RyStructuralDampingConstant [get] |
Returns the RY structural damping constant More... | |
NXOpen.Expression | RzStructuralDampingConstant [get] |
Returns the RZ structural damping constant More... | |
NXOpen.Expression | XStructuralDampingConstant [get] |
Returns the X structural damping constant More... | |
NXOpen.Expression | YStructuralDampingConstant [get] |
Returns the Y structural damping constant More... | |
NXOpen.Expression | ZStructuralDampingConstant [get] |
Returns the Z structural damping constant More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
This class represents an Interface to the StructuralDamping constants.
Created in NX12.0.0
|
get |
Returns the RX structural damping constant
Created in NX12.0.0
License requirements: None.
|
get |
Returns the RY structural damping constant
Created in NX12.0.0
License requirements: None.
|
get |
Returns the RZ structural damping constant
Created in NX12.0.0
License requirements: None.
|
get |
Returns the X structural damping constant
Created in NX12.0.0
License requirements: None.
|
get |
Returns the Y structural damping constant
Created in NX12.0.0
License requirements: None.
|
get |
Returns the Z structural damping constant
Created in NX12.0.0
License requirements: None.