NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the Material entity. More...
Public Member Functions | |
bool | IsInheritedMaterial () |
Use this function to check if the connection inherits material from flanges More... | |
void | SetInheritedMaterial () |
Use this function to set inherited material to connection More... | |
bool | CanInheritMaterial () |
Use this function to check if the connction supports inherited material More... | |
bool | CanHaveNoMaterial () |
Use this function to check if the connction supports having no material More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
NXOpen.PhysicalMaterial | Material [get, set] |
Returns or sets the connection material More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This class represents an Interface to the Material entity.
Created in NX12.0.0
bool NXOpen.CAE.Connections.IMaterial.CanHaveNoMaterial | ( | ) |
Use this function to check if the connction supports having no material
Created in NX12.0.0
License requirements: None.
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.SpotWeld.
bool NXOpen.CAE.Connections.IMaterial.CanInheritMaterial | ( | ) |
Use this function to check if the connction supports inherited material
Created in NX12.0.0
License requirements: None.
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.SpotWeld.
bool NXOpen.CAE.Connections.IMaterial.IsInheritedMaterial | ( | ) |
Use this function to check if the connection inherits material from flanges
Created in NX12.0.0
License requirements: None.
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.SpotWeld.
void NXOpen.CAE.Connections.IMaterial.SetInheritedMaterial | ( | ) |
Use this function to set inherited material to connection
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.SpotWeld.
|
getset |
Returns or sets the connection material
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")