NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the Locations parameters. More...
Public Member Functions | |
NXOpen.CAE.Connections.Location | GetLocation (int indexOfDefinition, int indexOfLocation) |
Get a node location to connection location list More... | |
void | RemoveLocation (int indexOfDefinition, int indexOfLocation) |
Remove a location from connection location list More... | |
int | GetNumberOfLocations (int indexOfDefinition) |
Get a node location to connection location list More... | |
NXOpen.CAE.Connections.Location | ConvertLocationToCoordinatesType (int indexOfDefinition, int index) |
Convert a location to coordinates. More... | |
int | GetNumberOfDefinitions () |
Gets the number of line offset definitions More... | |
bool | MoveLocation (int indexOfDefinition, int indexOfLocation, int numberOfPositions) |
Move the location by number of positions More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This class represents an Interface to the Locations parameters.
Created in NX12.0.0
NXOpen.CAE.Connections.Location NXOpen.CAE.Connections.ILocationsContainer.ConvertLocationToCoordinatesType | ( | int | indexOfDefinition, |
int | index | ||
) |
Convert a location to coordinates.
The location is given by its index
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
indexOfDefinition | The index of definition |
index | The location index |
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
NXOpen.CAE.Connections.Location NXOpen.CAE.Connections.ILocationsContainer.GetLocation | ( | int | indexOfDefinition, |
int | indexOfLocation | ||
) |
Get a node location to connection location list
Created in NX12.0.0
License requirements: None.
indexOfDefinition | The index of definition |
indexOfLocation | The location index |
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
int NXOpen.CAE.Connections.ILocationsContainer.GetNumberOfDefinitions | ( | ) |
Gets the number of line offset definitions
Created in NX12.0.0
License requirements: None.
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
int NXOpen.CAE.Connections.ILocationsContainer.GetNumberOfLocations | ( | int | indexOfDefinition | ) |
Get a node location to connection location list
Created in NX12.0.0
License requirements: None.
indexOfDefinition | The index of definition |
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
bool NXOpen.CAE.Connections.ILocationsContainer.MoveLocation | ( | int | indexOfDefinition, |
int | indexOfLocation, | ||
int | numberOfPositions | ||
) |
Move the location by number of positions
Created in NX12.0.0
License requirements: None.
indexOfDefinition | The index of definition |
indexOfLocation | The index of location |
numberOfPositions | The number of positions to move the location |
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
void NXOpen.CAE.Connections.ILocationsContainer.RemoveLocation | ( | int | indexOfDefinition, |
int | indexOfLocation | ||
) |
Remove a location from connection location list
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
indexOfDefinition | The index of definition |
indexOfLocation | The location index |
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.