NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the Diameter parameters. More...
Public Member Functions | |
NXOpen.Direction | GetOffsetVector (int lindeDefinitionIndex) |
Gets the line offset vector More... | |
void | SetOffsetVector (int lindeDefinitionIndex, NXOpen.Direction offsetvector) |
Sets the line offset vector More... | |
NXOpen.Expression | GetOffsetDistance (int lindeDefinitionIndex) |
Gets the line offset distance More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This class represents an Interface to the Diameter parameters.
Created in NX12.0.0
NXOpen.Expression NXOpen.CAE.Connections.ILineOffset.GetOffsetDistance | ( | int | lindeDefinitionIndex | ) |
Gets the line offset distance
Created in NX12.0.0
License requirements: None.
lindeDefinitionIndex |
Implemented in NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
NXOpen.Direction NXOpen.CAE.Connections.ILineOffset.GetOffsetVector | ( | int | lindeDefinitionIndex | ) |
Gets the line offset vector
Created in NX12.0.0
License requirements: None.
lindeDefinitionIndex |
Implemented in NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
void NXOpen.CAE.Connections.ILineOffset.SetOffsetVector | ( | int | lindeDefinitionIndex, |
NXOpen.Direction | offsetvector | ||
) |
Sets the line offset vector
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
lindeDefinitionIndex | |
offsetvector |
Implemented in NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.