NXOpen .NET Reference
12.0.0
|
This interface offers access to the flanges of a connection (SpotWeld for example). More...
Public Member Functions | |
NXOpen.TaggedObject[] | GetFlangeEntities (int flangeIndex) |
Gets entities from flange. More... | |
void | AddFlangeEntities (int flangeIndex, NXOpen.TaggedObject[] entities) |
Add entities to flange. More... | |
void | RemoveFlangeEntities (int flangeIndex, NXOpen.TaggedObject[] entities) |
Remove entities from flange. More... | |
int | GetMaxNumberOfFlanges () |
Retrieve the max number of flanges supported by this connection More... | |
int | GetMinNumberOfFlanges () |
Retrieve the minimmum number of flanges supported by this connection More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
int | NumberOfFlanges [get, set] |
Returns or sets the number of flanges. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This interface offers access to the flanges of a connection (SpotWeld for example).
The flanges are used for specifying the connecting surfaces of the connection. Each flange can have one or more entities like meshes, elements etc.
Created in NX12.0.0
void NXOpen.CAE.Connections.IFlangesContainer.AddFlangeEntities | ( | int | flangeIndex, |
NXOpen.TaggedObject[] | entities | ||
) |
Add entities to flange.
Changes are not applied till an update is performed by calling Update.DoUpdate
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
flangeIndex | |
entities | Flange entities |
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
NXOpen.TaggedObject [] NXOpen.CAE.Connections.IFlangesContainer.GetFlangeEntities | ( | int | flangeIndex | ) |
Gets entities from flange.
These can be meshes, elements, groups.
Created in NX12.0.0
License requirements: None.
flangeIndex |
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
int NXOpen.CAE.Connections.IFlangesContainer.GetMaxNumberOfFlanges | ( | ) |
Retrieve the max number of flanges supported by this connection
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
int NXOpen.CAE.Connections.IFlangesContainer.GetMinNumberOfFlanges | ( | ) |
Retrieve the minimmum number of flanges supported by this connection
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
void NXOpen.CAE.Connections.IFlangesContainer.RemoveFlangeEntities | ( | int | flangeIndex, |
NXOpen.TaggedObject[] | entities | ||
) |
Remove entities from flange.
Changes are not applied till an update is performed by calling Update.DoUpdate
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
flangeIndex | |
entities | Flange entities |
Implemented in NXOpen.CAE.Connections.Bolt, NXOpen.CAE.Connections.SeamWeld, NXOpen.CAE.Connections.SpotWeld, NXOpen.CAE.Connections.Adhesive, and NXOpen.CAE.Connections.Sealing.
|
getset |
Returns or sets the number of flanges.
When changing the number of flanges this is not applied till an update is performed by calling Update.DoUpdate
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")