NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the Diameter parameters. More...
Public Member Functions | |
NXOpen.CAE.Connections.DiameterType[] | GetSupportedDiameterTypes () |
Gets supported diameter types of connection. More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
NXOpen.Expression | Coefficient [get] |
Returns the coefficient for formula defined diameter More... | |
NXOpen.Expression | Diameter [get] |
Returns the connection diameter More... | |
NXOpen.CAE.Connections.DiameterType | DiameterType [get, set] |
Returns or sets the diameter type More... | |
string | TableFile [get, set] |
Returns or sets the table file used to compute the diameter More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This class represents an Interface to the Diameter parameters.
Created in NX12.0.0
NXOpen.CAE.Connections.DiameterType [] NXOpen.CAE.Connections.IDiameter.GetSupportedDiameterTypes | ( | ) |
Gets supported diameter types of connection.
Created in NX12.0.0
License requirements: None.
Implemented in NXOpen.CAE.Connections.Bolt, and NXOpen.CAE.Connections.SpotWeld.
|
get |
Returns the coefficient for formula defined diameter
Created in NX12.0.0
License requirements: None.
|
get |
Returns the connection diameter
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the diameter type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the table file used to compute the diameter
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")