NXOpen .NET Reference
12.0.0
|
Represents interface class for a rectangular datum target More...
Public Member Functions | |
NXOpen.Annotations.Value | GetLength () |
Returns the target length More... | |
void | SetLength (NXOpen.Annotations.Value length) |
Sets the target length. More... | |
NXOpen.Annotations.Value | GetWidth () |
Returns the target width More... | |
void | SetWidth (NXOpen.Annotations.Value width) |
Sets the target width. More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents interface class for a rectangular datum target
Created in NX4.0.0
NXOpen.Annotations.Value NXOpen.Annotations.IRectangularTarget.GetLength | ( | ) |
Returns the target length
Created in NX4.0.0
License requirements: None.
Implemented in NXOpen.Annotations.RectangularTarget.
NXOpen.Annotations.Value NXOpen.Annotations.IRectangularTarget.GetWidth | ( | ) |
Returns the target width
Created in NX4.0.0
License requirements: None.
Implemented in NXOpen.Annotations.RectangularTarget.
void NXOpen.Annotations.IRectangularTarget.SetLength | ( | NXOpen.Annotations.Value | length | ) |
Sets the target length.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
length | New length data |
Implemented in NXOpen.Annotations.RectangularTarget.
void NXOpen.Annotations.IRectangularTarget.SetWidth | ( | NXOpen.Annotations.Value | width | ) |
Sets the target width.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
width | New width data |
Implemented in NXOpen.Annotations.RectangularTarget.