NXOpen .NET Reference
12.0.0
|
Represents the path the bead shape will be swept along. More...
Public Types | |
enum | OffsetMethodType { InFace, Centerline } |
Settings to indicate the desired offset method. More... | |
Public Member Functions | |
unsafe void | UpdatePath (out bool pointFound, out NXOpen.Point3d evaluationPoint, out NXOpen.Vector3d pathTangent, out NXOpen.Vector3d faceNormalWithFin, out NXOpen.Vector3d faceNormalOppositeFin) |
Computes the preview path, and evaluation information for indicating desired face side of the preview path. More... | |
unsafe NXOpen.Spline | GetSweepPath () |
The portion of the preview curve that can be used to adjust the start or end limits. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CreateEndToStart [get, set] |
Returns or sets the indication if the sweep should be created from the edge location to the start location. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | EndPath [get] |
Returns the location at which to end the sweep of the bead shape. More... | |
unsafe NXOpen.Expression | OffsetAlongNormal [get] |
Returns the offset along normal More... | |
unsafe NXOpen.Expression | OffsetInFace [get] |
Returns the expression containing the distance to offset the path normal to the face. More... | |
unsafe NXOpen.Weld.WeldBeadPathBuilder.OffsetMethodType | OffsetMethod [get, set] |
Returns or sets the desired path offset method. More... | |
unsafe NXOpen.Section | PathSection [get] |
Returns the section defining the path. More... | |
unsafe bool | ReverseOffsetDirection [get, set] |
Returns or sets the reverse the direction to offset the path section. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | StartPath [get] |
Returns the location at which to start the sweep of the bead shape. More... | |
Represents the path the bead shape will be swept along.
To create a new instance of this class, use NXOpen.Weld.WeldBeadBuilder.NewPath
Created in NX7.5.0
unsafe NXOpen.Spline NXOpen.Weld.WeldBeadPathBuilder.GetSweepPath | ( | ) |
The portion of the preview curve that can be used to adjust the start or end limits.
Created in NX10.0.3
License requirements: None.
unsafe void NXOpen.Weld.WeldBeadPathBuilder.UpdatePath | ( | out bool | pointFound, |
out NXOpen.Point3d | evaluationPoint, | ||
out NXOpen.Vector3d | pathTangent, | ||
out NXOpen.Vector3d | faceNormalWithFin, | ||
out NXOpen.Vector3d | faceNormalOppositeFin | ||
) |
Computes the preview path, and evaluation information for indicating desired face side of the preview path.
Created in NX7.5.0
License requirements: None.
pointFound | Point and evaluation results are valid |
evaluationPoint | Point that reference vectors are computed at |
pathTangent | Tangent to path at evaluationPoint |
faceNormalWithFin | Normal if path is in direction of parasolid fin |
faceNormalOppositeFin | Normal if path is opposite direction of parasolid fin. |
unsafe bool NXOpen.Weld.WeldBeadPathBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the indication if the sweep should be created from the edge location to the start location.
True indicates the sweep will be created from the end to the start location of the path, false indicates the sweep will be from the start to the end location of the path. This option is only used if the path section is closed.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the location at which to end the sweep of the bead shape.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the offset along normal
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the distance to offset the path normal to the face.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the desired path offset method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the section defining the path.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the reverse the direction to offset the path section.
The update path method provides the information for the default directions.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the location at which to start the sweep of the bead shape.
Created in NX7.5.0
License requirements: None.