NXOpen .NET Reference
12.0.0
|
Use to create or edit a NXOpen.Weld.SurfaceWeld feature. More...
Public Types | |
enum | DestinationTypes { WorkPart, NewComponent } |
The option specifying where the surface weld feature should be created. More... | |
Properties | |
unsafe NXOpen.Section | Boundary [get] |
Returns the section defining all the boundaries to use for creating the surface weld. More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | Characteristics [get] |
Returns the characteristics to assign to the object created. More... | |
unsafe NXOpen.Weld.SurfaceWeldBuilder.DestinationTypes | Destination [get, set] |
Returns or sets the option specifying the destination for this surface weld feature. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance for constructing the surface weld. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | LineColorFontWidth [get] |
Returns the color, font, and width of the surface weld output curve. More... | |
unsafe string | NamePrefix [get, set] |
Returns or sets the prefix used for the surface weld Design Feature name in Fourth Generation Design mode. More... | |
unsafe NXOpen.ScCollector | Panel [get] |
Returns the collector containing the faces to create the surface weld on. More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | ProjectionDirection [get] |
Returns the project direction, which is used to project the boundary curves to the plate mold face. More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the expression containing the value of the thickness of the surface weld. More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the expression containing the value of the width of the surface weld if only the centerline is specified. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Weld.StructureWeldBuilder | |
unsafe NXOpen.Assemblies.Component[] | GetCommittedComponents () |
This method returns the component parts that are created by Builder.Commit . More... | |
Use to create or edit a NXOpen.Weld.SurfaceWeld feature.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateSurfaceWeldBuilder
Default values.
Property | Value |
---|---|
Thickness.Value |
12.2 (millimeters part), 0.5 (inches part) |
Width.Value |
12.2 (millimeters part), 0.5 (inches part) |
Created in NX9.0.0
|
get |
Returns the section defining all the boundaries to use for creating the surface weld.
The largest boundary will be treated as the primary exterior boundary.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the characteristics to assign to the object created.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the option specifying the destination for this surface weld feature.
Only applicable during create.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the distance tolerance for constructing the surface weld.
Uses the modeling tolerance during creation.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the color, font, and width of the surface weld output curve.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the prefix used for the surface weld Design Feature name in Fourth Generation Design mode.
Only applicable during create.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the collector containing the faces to create the surface weld on.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the project direction, which is used to project the boundary curves to the plate mold face.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the expression containing the value of the thickness of the surface weld.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the expression containing the value of the width of the surface weld if only the centerline is specified.
Created in NX9.0.0
License requirements: None.