NXOpen .NET Reference
12.0.0
|
Represents a Groove Weld feature More...
Public Member Functions | |
unsafe void | SetFirstFacesetStartAdjacentFaces (NXOpen.Face[] objects) |
Sets the adjacent faces of the target solid. More... | |
unsafe NXOpen.Face[] | GetFirstFacesetStartAdjacentFaces () |
Gets the adjacent faces of the target solid. More... | |
unsafe void | SetFirstFacesetEndAdjacentFaces (NXOpen.Face[] objects) |
Sets the adjacent faces of the target solid. More... | |
unsafe NXOpen.Face[] | GetFirstFacesetEndAdjacentFaces () |
Gets the adjacent faces of the target solid. More... | |
unsafe void | SetSecondFacesetStartAdjacentFaces (NXOpen.Face[] objects) |
Sets the adjacent faces of the target solid. More... | |
unsafe NXOpen.Face[] | GetSecondFacesetStartAdjacentFaces () |
Gets the adjacent faces of the target solid. More... | |
unsafe void | SetSecondFacesetEndAdjacentFaces (NXOpen.Face[] objects) |
Sets the adjacent faces of the target solid. More... | |
unsafe NXOpen.Face[] | GetSecondFacesetEndAdjacentFaces () |
Gets the adjacent faces of the target solid. More... | |
unsafe NXOpen.Expression | GetContourHeight () |
Gets the contour height needed to describe groove weld shape More... | |
unsafe void | SetContourHeight (string contourHeight) |
Sets the contour height needed to describe groove weld More... | |
unsafe NXOpen.Expression | GetRootOpening () |
Gets the root opening height needed to describe groove weld More... | |
unsafe void | SetRootOpening (string rootOpening) |
Sets the root opening height needed to describe groove weld More... | |
unsafe NXOpen.Expression | GetRootPenetration () |
Gets the root penetration needed to describe groove weld More... | |
unsafe void | SetRootPenetration (string rootPenetration) |
Sets the root penetration needed to describe groove weld More... | |
unsafe NXOpen.Expression | GetGrooveAngle () |
Gets the groove angle needed to describe groove weld More... | |
unsafe void | SetGrooveAngle (string grooveAngle) |
Sets the groove angle needed to describe groove weld More... | |
unsafe NXOpen.Expression | GetGrooveRadius () |
Gets the groove radius needed to describe groove weld More... | |
unsafe void | SetGrooveRadius (string grooveAngle) |
Sets the groove radius needed to describe groove weld More... | |
unsafe NXOpen.Expression | GetPenetrationDepth () |
Gets the penetration depth needed to describe groove weld More... | |
unsafe void | SetPenetrationDepth (string penetrationDepth) |
Sets the penetration depth needed to describe groove weld More... | |
unsafe NXOpen.Expression | GetSecondPenetrationDepth () |
Gets the second penetration depth needed to describe groove weld. More... | |
unsafe void | SetSecondPenetrationDepth (string secondPenetrationDepth) |
Sets the penetration depth needed to describe groove weld More... | |
unsafe void | SetDistanceFromStart (string startDistance) |
Set the distance from the start of the faces to build the groove weld More... | |
unsafe void | SetDistanceFromEnd (string endDistance) |
Sets the distance from the end of the faces to build the groove weld More... | |
unsafe void | SetTaperAtStart (string startTaper) |
Sets the taper angle at the start. More... | |
unsafe void | SetTaperAtEnd (string endTaper) |
Sets the taper angle at the end. More... | |
unsafe void | SetSpacingDistance (string spacingDistance) |
Sets the desired spacing between skip welds. More... | |
unsafe void | SetNumberOfSegments (string numSegments) |
Sets the desired number of segments for the groove weld. More... | |
unsafe void | SetSegmentLength (string segmentLength) |
Sets the desired segment lengh for the skip weld. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Weld.WeldGrooveExtension | BottomExtension [get, set] |
Returns or sets the extension method for the bottom edges More... | |
unsafe NXOpen.Weld.WeldContourShape | ContourShape [get, set] |
Returns or sets the contour contour shape. More... | |
unsafe NXOpen.Expression | DistanceFromEnd [get] |
Returns the distance from the end of the faces to build the groove weld More... | |
unsafe NXOpen.Expression | DistanceFromStart [get] |
Returns the distance from the start of the faces to build the groove weld More... | |
unsafe NXOpen.ScCollector | FirstFaceset [get, set] |
Returns or sets the first set of faces More... | |
unsafe NXOpen.Section | FirstFacesetBottomEdges [get, set] |
Returns or sets the first set bottom edges to extend More... | |
unsafe NXOpen.Point3d | FirstFacesetHelpPoint [get, set] |
Returns or sets the first set help point. More... | |
unsafe NXOpen.Section | FirstFacesetTopEdges [get, set] |
Returns or sets the first set top edges to extend More... | |
unsafe NXOpen.Weld.WeldGrooveShape | GrooveShape [get, set] |
Returns or sets the shape of the groove weld to create More... | |
unsafe NXOpen.Weld.WeldGrooveType | GrooveType [get, set] |
Returns or sets the groove creation type More... | |
unsafe bool | IsFieldWeld [get, set] |
Returns or sets the field weld status. More... | |
unsafe bool | IsFirstFacesetNormalReversed [get, set] |
Returns or sets the side of the faceset to build the groove feature. More... | |
unsafe bool | IsNumberOfSegments [get, set] |
Returns or sets the is number of segments option. More... | |
unsafe bool | IsSecondFacesetNormalReversed [get, set] |
Returns or sets the side of the faceset to build the groove feature. More... | |
unsafe bool | IsSegmentLength [get, set] |
Returns or sets the is segment length option. More... | |
unsafe bool | IsSpacing [get, set] |
Returns or sets the is spacing option. More... | |
unsafe NXOpen.Weld.WeldArcMethod | Method [get, set] |
Returns or sets the method More... | |
unsafe NXOpen.Expression | NumberOfSegments [get] |
Returns the number of weld welds for a skip weld. More... | |
unsafe int | NumberRequiredFaceSets [get, set] |
Returns or sets the number of connected parts. More... | |
unsafe NXOpen.Weld.WeldFeatureOutput | OutputGeometryType [get, set] |
Returns or sets the output geometry type More... | |
unsafe NXOpen.Weld.OutputType | OutputType [get, set] |
Returns or sets the output type. More... | |
unsafe NXOpen.Weld.WeldPrepareEdges | PrepareEdges [get, set] |
Returns or sets the apply edge preportion indicator. More... | |
unsafe NXOpen.Weld.WeldRootUpdate | RootUpdate [get, set] |
Returns or sets the process type More... | |
unsafe NXOpen.ScCollector | SecondFaceset [get, set] |
Returns or sets the second set of faces More... | |
unsafe NXOpen.Section | SecondFacesetBottomEdges [get, set] |
Returns or sets the second set bottom edges to extend More... | |
unsafe NXOpen.Point3d | SecondFacesetHelpPoint [get, set] |
Returns or sets the second set help point. More... | |
unsafe NXOpen.Section | SecondFacesetTopEdges [get, set] |
Returns or sets the second set top edges to extend More... | |
unsafe NXOpen.Expression | SegmentLength [get] |
Returns the segment length for a skip weld. More... | |
unsafe int | SequenceNumber [get, set] |
Returns or sets the sequence number for the groove feature. More... | |
unsafe NXOpen.Expression | SpacingDistance [get] |
Returns the desired spacing between skip welds. More... | |
unsafe NXOpen.Expression | TaperAtEnd [get] |
Returns the taper angle at the end. More... | |
unsafe NXOpen.Expression | TaperAtStart [get] |
Returns the taper angle at the start. More... | |
unsafe NXOpen.Weld.WeldTaperMethod | TaperMethod [get, set] |
Returns or sets the taper method to use if tapering is specified. More... | |
unsafe NXOpen.Weld.WeldGrooveExtension | TopExtension [get, set] |
Returns or sets the the extension method for the top edges More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Groove Weld feature
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateWeldGrooveBuilder
Created in NX5.0.0
unsafe NXOpen.Expression NXOpen.Weld.GrooveBuilder.GetContourHeight | ( | ) |
Gets the contour height needed to describe groove weld shape
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.ContourHeight instead.
License requirements: None.
unsafe NXOpen.Face [] NXOpen.Weld.GrooveBuilder.GetFirstFacesetEndAdjacentFaces | ( | ) |
Gets the adjacent faces of the target solid.
These faces are used to trim the groove weld solid with.
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements: None.
unsafe NXOpen.Face [] NXOpen.Weld.GrooveBuilder.GetFirstFacesetStartAdjacentFaces | ( | ) |
Gets the adjacent faces of the target solid.
These faces are used to trim the groove weld solid with.
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements: None.
unsafe NXOpen.Expression NXOpen.Weld.GrooveBuilder.GetGrooveAngle | ( | ) |
Gets the groove angle needed to describe groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.GrooveAngle instead.
License requirements: None.
unsafe NXOpen.Expression NXOpen.Weld.GrooveBuilder.GetGrooveRadius | ( | ) |
Gets the groove radius needed to describe groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.GrooveRadius instead.
License requirements: None.
unsafe NXOpen.Expression NXOpen.Weld.GrooveBuilder.GetPenetrationDepth | ( | ) |
Gets the penetration depth needed to describe groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.PenetrationDepth instead.
License requirements: None.
unsafe NXOpen.Expression NXOpen.Weld.GrooveBuilder.GetRootOpening | ( | ) |
Gets the root opening height needed to describe groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.RootOpening instead.
License requirements: None.
unsafe NXOpen.Expression NXOpen.Weld.GrooveBuilder.GetRootPenetration | ( | ) |
Gets the root penetration needed to describe groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.RootPenetration instead.
License requirements: None.
unsafe NXOpen.Face [] NXOpen.Weld.GrooveBuilder.GetSecondFacesetEndAdjacentFaces | ( | ) |
Gets the adjacent faces of the target solid.
These faces are used to trim the groove weld solid with.
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements: None.
unsafe NXOpen.Face [] NXOpen.Weld.GrooveBuilder.GetSecondFacesetStartAdjacentFaces | ( | ) |
Gets the adjacent faces of the target solid.
These faces are used to trim the groove weld solid with.
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements: None.
unsafe NXOpen.Expression NXOpen.Weld.GrooveBuilder.GetSecondPenetrationDepth | ( | ) |
Gets the second penetration depth needed to describe groove weld.
This is only needed if face heights are different.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.SecondPenetrationDepth instead.
License requirements: None.
unsafe void NXOpen.Weld.GrooveBuilder.SetContourHeight | ( | string | contourHeight | ) |
Sets the contour height needed to describe groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.ContourHeight instead.
License requirements: ugweld ("UG WELD")
contourHeight |
unsafe void NXOpen.Weld.GrooveBuilder.SetDistanceFromEnd | ( | string | endDistance | ) |
Sets the distance from the end of the faces to build the groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.EndDistance instead.
License requirements: ugweld ("UG WELD")
endDistance |
unsafe void NXOpen.Weld.GrooveBuilder.SetDistanceFromStart | ( | string | startDistance | ) |
Set the distance from the start of the faces to build the groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.StartDistance instead.
License requirements: ugweld ("UG WELD")
startDistance |
unsafe void NXOpen.Weld.GrooveBuilder.SetFirstFacesetEndAdjacentFaces | ( | NXOpen.Face[] | objects | ) |
Sets the adjacent faces of the target solid.
These faces are used to trim the groove weld solid with.
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements: ugweld ("UG WELD")
objects |
unsafe void NXOpen.Weld.GrooveBuilder.SetFirstFacesetStartAdjacentFaces | ( | NXOpen.Face[] | objects | ) |
Sets the adjacent faces of the target solid.
These faces are used to trim the groove weld solid with.
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements: ugweld ("UG WELD")
objects |
unsafe void NXOpen.Weld.GrooveBuilder.SetGrooveAngle | ( | string | grooveAngle | ) |
Sets the groove angle needed to describe groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.GrooveAngle instead.
License requirements: ugweld ("UG WELD")
grooveAngle |
unsafe void NXOpen.Weld.GrooveBuilder.SetGrooveRadius | ( | string | grooveAngle | ) |
Sets the groove radius needed to describe groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.GrooveRadius instead.
License requirements: ugweld ("UG WELD")
grooveAngle |
unsafe void NXOpen.Weld.GrooveBuilder.SetNumberOfSegments | ( | string | numSegments | ) |
Sets the desired number of segments for the groove weld.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.NumberOfWelds instead.
License requirements: ugweld ("UG WELD")
numSegments |
unsafe void NXOpen.Weld.GrooveBuilder.SetPenetrationDepth | ( | string | penetrationDepth | ) |
Sets the penetration depth needed to describe groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.PenetrationDepth instead.
License requirements: ugweld ("UG WELD")
penetrationDepth |
unsafe void NXOpen.Weld.GrooveBuilder.SetRootOpening | ( | string | rootOpening | ) |
Sets the root opening height needed to describe groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.RootOpening instead.
License requirements: ugweld ("UG WELD")
rootOpening |
unsafe void NXOpen.Weld.GrooveBuilder.SetRootPenetration | ( | string | rootPenetration | ) |
Sets the root penetration needed to describe groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.RootPenetration instead.
License requirements: ugweld ("UG WELD")
rootPenetration |
unsafe void NXOpen.Weld.GrooveBuilder.SetSecondFacesetEndAdjacentFaces | ( | NXOpen.Face[] | objects | ) |
Sets the adjacent faces of the target solid.
These faces are used to trim the groove weld solid with.
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements: ugweld ("UG WELD")
objects |
unsafe void NXOpen.Weld.GrooveBuilder.SetSecondFacesetStartAdjacentFaces | ( | NXOpen.Face[] | objects | ) |
Sets the adjacent faces of the target solid.
These faces are used to trim the groove weld solid with.
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements: ugweld ("UG WELD")
objects |
unsafe void NXOpen.Weld.GrooveBuilder.SetSecondPenetrationDepth | ( | string | secondPenetrationDepth | ) |
Sets the penetration depth needed to describe groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.SecondPenetrationDepth instead.
License requirements: ugweld ("UG WELD")
secondPenetrationDepth |
unsafe void NXOpen.Weld.GrooveBuilder.SetSegmentLength | ( | string | segmentLength | ) |
Sets the desired segment lengh for the skip weld.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.SegmentLength instead.
License requirements: ugweld ("UG WELD")
segmentLength |
unsafe void NXOpen.Weld.GrooveBuilder.SetSpacingDistance | ( | string | spacingDistance | ) |
Sets the desired spacing between skip welds.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.Spacing instead.
License requirements: ugweld ("UG WELD")
spacingDistance |
unsafe void NXOpen.Weld.GrooveBuilder.SetTaperAtEnd | ( | string | endTaper | ) |
Sets the taper angle at the end.
A positive number will taper towards the inside of the weld.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.EndAngle instead.
License requirements: ugweld ("UG WELD")
endTaper |
unsafe void NXOpen.Weld.GrooveBuilder.SetTaperAtStart | ( | string | startTaper | ) |
Sets the taper angle at the start.
A positive number will taper towards the inside of the weld.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.StartAngle instead.
License requirements: ugweld ("UG WELD")
startTaper |
|
getset |
Returns or sets the extension method for the bottom edges
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the contour contour shape.
This is the shape on the top of the groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.ContourType instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the distance from the end of the faces to build the groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.EndDistance instead.
License requirements: None.
|
get |
Returns the distance from the start of the faces to build the groove weld
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.StartDistance instead.
License requirements: None.
|
getset |
Returns or sets the first set of faces
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.FaceSet1 instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the first set bottom edges to extend
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.EdgeSet1 instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the first set help point.
If multiple solutions exist, the desired solution used will be the one closest to this point
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.SeedPoint1 instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the first set top edges to extend
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.EdgeSet1 instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the shape of the groove weld to create
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.Types instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the groove creation type
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.EdgeType instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the field weld status.
If true then this is a field weld, if false it is not.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.Characteristics instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the side of the faceset to build the groove feature.
The feature will be built opposite the face closest to the help point
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the is number of segments option.
This is used when creating skip welds to compute the spacing between them.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.Method instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the side of the faceset to build the groove feature.
The feature will be built opposite the face closest to the help point
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the is segment length option.
This is used when creating skip welds to compute the spacing between them.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.Method instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the is spacing option.
This is used when creating skip welds to compute the spacing between them.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.Method instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the method
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.CreateSkipWelds instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the number of weld welds for a skip weld.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.NumberOfWelds instead.
License requirements: None.
|
getset |
Returns or sets the number of connected parts.
Either one for two.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.SingleFaceSet instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the output geometry type
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the output type.
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the apply edge preportion indicator.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.PrepareEdges instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the process type
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the second set of faces
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.FaceSet2 instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the second set bottom edges to extend
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.EdgeSet2 instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the second set help point.
If multiple solutions exist, the desired solution used will be the one closest to this point
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.SeedPoint2 instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the second set top edges to extend
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.EdgeSet2 instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the segment length for a skip weld.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.SegmentLength instead.
License requirements: None.
|
getset |
Returns or sets the sequence number for the groove feature.
Each groove feature contains a solid. If multiple groove wels are to be created, you must specify the sequence of the groove weld you want. For example if you are expecting 3 welds to be created. You must create 3 groove weld features. The features will have sequence numbers 0,1 and 2.
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the desired spacing between skip welds.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.Spacing instead.
License requirements: None.
|
get |
Returns the taper angle at the end.
A positive number will taper towards the inside of the weld.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.EndAngle instead.
License requirements: None.
|
get |
Returns the taper angle at the start.
A positive number will taper towards the inside of the weld.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.StartAngle instead.
License requirements: None.
|
getset |
Returns or sets the taper method to use if tapering is specified.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Weld.WeldGrooveBuilder.TaperMethod instead.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the the extension method for the top edges
Created in NX5.0.0
Deprecated in NX9.0.0. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")