NXOpen .NET Reference
12.0.0
|
Represents an object that manages validator and parser associated instance objects. More...
Public Member Functions | |
unsafe NXOpen.Validate.Validator | CreateValidator (string name) |
Creates a validator. More... | |
unsafe NXOpen.Validate.Parser | CreateParser (string name) |
Creates a parser. More... | |
unsafe void | FindValidator (string name, out NXOpen.Validate.Validator[] validators) |
Finds validators in current session. More... | |
unsafe void | DeleteValidator (NXOpen.Validate.Validator validator) |
Deletes a validator. More... | |
unsafe void | DeleteParser (NXOpen.Validate.Parser parser) |
Deletes a parser. More... | |
unsafe void | FindParser (string name, out NXOpen.Validate.Parser[] parsers) |
Finds parsers in current session. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents an object that manages validator and parser associated instance objects.
It handles the creation of new validators and parsers. The ValidationManager also provides NXOpen.Validate.ValidationManager.FindValidator to get validators in current session.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX7.5.0
unsafe NXOpen.Validate.Parser NXOpen.Validate.ValidationManager.CreateParser | ( | string | name | ) |
Creates a parser.
Created in NX7.5.0
License requirements: None.
name | name of the parser |
unsafe NXOpen.Validate.Validator NXOpen.Validate.ValidationManager.CreateValidator | ( | string | name | ) |
Creates a validator.
Created in NX7.5.0
License requirements: ug_checkmate ("UG Check Mate")
name | name of the validator |
unsafe void NXOpen.Validate.ValidationManager.DeleteParser | ( | NXOpen.Validate.Parser | parser | ) |
Deletes a parser.
Created in NX7.5.0
License requirements: None.
parser |
unsafe void NXOpen.Validate.ValidationManager.DeleteValidator | ( | NXOpen.Validate.Validator | validator | ) |
Deletes a validator.
Created in NX7.5.0
License requirements: ug_checkmate ("UG Check Mate")
validator |
unsafe void NXOpen.Validate.ValidationManager.FindParser | ( | string | name, |
out NXOpen.Validate.Parser[] | parsers | ||
) |
Finds parsers in current session.
It will return all parsers with the same name.
Created in NX7.5.0
License requirements: None.
name | |
parsers |
unsafe void NXOpen.Validate.ValidationManager.FindValidator | ( | string | name, |
out NXOpen.Validate.Validator[] | validators | ||
) |
Finds validators in current session.
It will return all validators with the same name.
Created in NX7.5.0
License requirements: ug_checkmate ("UG Check Mate")
name | |
validators |
|
get |
Returns the tag of this object.