NXOpen .NET Reference
12.0.0
|
Represents a NX NXOpen.Validate.Parser . More...
Public Types | |
enum | DataSourceTypes { MostRecentRun, ResultFromPart, ResultFromTeamcenter, ResultFromNXChecks, ResultFromLogFile } |
The data source type of check result. More... | |
Public Member Functions | |
unsafe void | Commit () |
Runs parsing process More... | |
unsafe void | GetPartResultObjects (out NXOpen.Validate.ResultObject[] partResultObject) |
Gets part result objects More... | |
unsafe void | GetProfileResultObjects (out NXOpen.Validate.ResultObject[] profileResultObject) |
Gets profile result objects More... | |
unsafe void | GetProfileResultObjects (NXOpen.Validate.ResultObject resultObject, out NXOpen.Validate.ResultObject[] profileResultObject) |
Gets profile result objects from input object More... | |
unsafe void | GetTestResultObjects (out NXOpen.Validate.ResultObject[] testResultObject) |
Gets test result objects More... | |
unsafe void | GetTestResultObjects (NXOpen.Validate.ResultObject resultObject, out NXOpen.Validate.ResultObject[] testResultObject) |
Gets test result objects from input object More... | |
unsafe void | GetObjectSetResultObjects (NXOpen.Validate.ResultObject resultObject, out NXOpen.Validate.ResultObject[] objectSetResultObject) |
Gets entity set result objects from input object More... | |
unsafe void | GetObjectResultObjects (NXOpen.Validate.ResultObject resultObject, out NXOpen.Validate.ResultObject[] objectResultObject) |
Gets entity result objects from input object More... | |
unsafe NXOpen.ErrorList | DeleteResultObject (NXOpen.Validate.ResultObject resultObject) |
Deletes result object, return error list More... | |
unsafe int | DeleteResult (NXOpen.Validate.ResultObject resultObject) |
Deletes result object, return error code More... | |
unsafe void | ClearResultObjects () |
Clears result objects More... | |
Properties | |
unsafe NXOpen.Validate.Parser.DataSourceTypes | DataSource [get, set] |
Returns or sets the result data source type More... | |
unsafe int | MaxDisplayObjects [get, set] |
Returns or sets the Max entity count to display of current module More... | |
Represents a NX NXOpen.Validate.Parser .
To create a new instance of this class, use NXOpen.Validate.ValidationManager.CreateParser
Created in NX7.5.0
unsafe void NXOpen.Validate.Parser.ClearResultObjects | ( | ) |
Clears result objects
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Validate.Parser.Commit | ( | ) |
Runs parsing process
Created in NX7.5.0
License requirements: None.
unsafe int NXOpen.Validate.Parser.DeleteResult | ( | NXOpen.Validate.ResultObject | resultObject | ) |
Deletes result object, return error code
Created in NX8.0.3
License requirements: None.
resultObject |
unsafe NXOpen.ErrorList NXOpen.Validate.Parser.DeleteResultObject | ( | NXOpen.Validate.ResultObject | resultObject | ) |
Deletes result object, return error list
Created in NX7.5.0
License requirements: None.
resultObject |
unsafe void NXOpen.Validate.Parser.GetObjectResultObjects | ( | NXOpen.Validate.ResultObject | resultObject, |
out NXOpen.Validate.ResultObject[] | objectResultObject | ||
) |
Gets entity result objects from input object
Created in NX7.5.0
License requirements: None.
resultObject | |
objectResultObject |
unsafe void NXOpen.Validate.Parser.GetObjectSetResultObjects | ( | NXOpen.Validate.ResultObject | resultObject, |
out NXOpen.Validate.ResultObject[] | objectSetResultObject | ||
) |
Gets entity set result objects from input object
Created in NX7.5.0
License requirements: None.
resultObject | |
objectSetResultObject |
unsafe void NXOpen.Validate.Parser.GetPartResultObjects | ( | out NXOpen.Validate.ResultObject[] | partResultObject | ) |
Gets part result objects
Created in NX7.5.0
License requirements: None.
partResultObject |
unsafe void NXOpen.Validate.Parser.GetProfileResultObjects | ( | out NXOpen.Validate.ResultObject[] | profileResultObject | ) |
Gets profile result objects
Created in NX7.5.0
License requirements: None.
profileResultObject |
unsafe void NXOpen.Validate.Parser.GetProfileResultObjects | ( | NXOpen.Validate.ResultObject | resultObject, |
out NXOpen.Validate.ResultObject[] | profileResultObject | ||
) |
Gets profile result objects from input object
Created in NX7.5.0
License requirements: None.
resultObject | |
profileResultObject |
unsafe void NXOpen.Validate.Parser.GetTestResultObjects | ( | out NXOpen.Validate.ResultObject[] | testResultObject | ) |
Gets test result objects
Created in NX7.5.0
License requirements: None.
testResultObject |
unsafe void NXOpen.Validate.Parser.GetTestResultObjects | ( | NXOpen.Validate.ResultObject | resultObject, |
out NXOpen.Validate.ResultObject[] | testResultObject | ||
) |
Gets test result objects from input object
Created in NX7.5.0
License requirements: None.
resultObject | |
testResultObject |
|
getset |
Returns or sets the result data source type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Max entity count to display of current module
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.