NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.UserDefinedTemplate.InstantiationBuilder More...
Public Types | |
enum | JaUserdefinedtemplateLayerOption { Work, Original, Specify } |
Output layer options More... | |
Public Member Functions | |
unsafe NXOpen.Part | LoadAuthoringPart (string authoringPartName) |
Return the authoring part of User Defined Template object More... | |
unsafe NXOpen.Expression[] | GetExpressions () |
Returns the expressions in User Defined Template More... | |
unsafe NXOpen.Expression | GetMatchedExpression (NXOpen.Expression originalExpression, out bool canBeEdited) |
Returns the matched expression of an original expression in User Defined Template More... | |
unsafe NXOpen.NXObject[] | GetReferences () |
Returns the references in User Defined Template More... | |
unsafe NXOpen.NXObject | GetMatchedReference (NXOpen.NXObject originalReference, out bool isDirectionFlipped) |
Returns the matched reference of an original reference in User Defined Template More... | |
unsafe void | SetMatchedReference (NXOpen.NXObject originalReference, NXOpen.NXObject matchedReference, bool flipDirection) |
Set the matched reference of an original reference in User Defined Template More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Explosion [get, set] |
Returns or sets the property of whether user is allowed to explode User Defined Template instantiation More... | |
unsafe int | LayerNumber [get, set] |
Returns or sets the output layer number user specify for User Defined Template instantiation More... | |
unsafe NXOpen.UserDefinedTemplate.InstantiationBuilder.JaUserdefinedtemplateLayerOption | LayerOption [get, set] |
Returns or sets the property of output layer option of User Defined Template instantiation More... | |
Represents a NXOpen.UserDefinedTemplate.InstantiationBuilder
To create a new instance of this class, use NXOpen.UserDefinedTemplate.Collection.CreateInstantiationBuilder
Created in NX10.0.0
unsafe NXOpen.Expression [] NXOpen.UserDefinedTemplate.InstantiationBuilder.GetExpressions | ( | ) |
Returns the expressions in User Defined Template
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Expression NXOpen.UserDefinedTemplate.InstantiationBuilder.GetMatchedExpression | ( | NXOpen.Expression | originalExpression, |
out bool | canBeEdited | ||
) |
Returns the matched expression of an original expression in User Defined Template
Created in NX10.0.0
License requirements: None.
originalExpression |
canBeEdited |
unsafe NXOpen.NXObject NXOpen.UserDefinedTemplate.InstantiationBuilder.GetMatchedReference | ( | NXOpen.NXObject | originalReference, |
out bool | isDirectionFlipped | ||
) |
Returns the matched reference of an original reference in User Defined Template
Created in NX10.0.0
License requirements: None.
originalReference |
isDirectionFlipped |
unsafe NXOpen.NXObject [] NXOpen.UserDefinedTemplate.InstantiationBuilder.GetReferences | ( | ) |
Returns the references in User Defined Template
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Part NXOpen.UserDefinedTemplate.InstantiationBuilder.LoadAuthoringPart | ( | string | authoringPartName | ) |
Return the authoring part of User Defined Template object
Created in NX10.0.0
License requirements: usr_defined_features ("USER DEFINED FEATURES")
authoringPartName | Name of the authoring part with full path |
unsafe void NXOpen.UserDefinedTemplate.InstantiationBuilder.SetMatchedReference | ( | NXOpen.NXObject | originalReference, |
NXOpen.NXObject | matchedReference, | ||
bool | flipDirection | ||
) |
Set the matched reference of an original reference in User Defined Template
Created in NX10.0.0
License requirements: usr_defined_features ("USER DEFINED FEATURES")
originalReference | |
matchedReference | |
flipDirection |
|
getset |
Returns or sets the property of whether user is allowed to explode User Defined Template instantiation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: usr_defined_features ("USER DEFINED FEATURES")
|
getset |
Returns or sets the output layer number user specify for User Defined Template instantiation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: usr_defined_features ("USER DEFINED FEATURES")
|
getset |
Returns or sets the property of output layer option of User Defined Template instantiation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: usr_defined_features ("USER DEFINED FEATURES")