NXOpen .NET Reference
12.0.0
|
Represents a collection of user defined template More...
Public Member Functions | |
NXOpen.UserDefinedTemplate.Instantiation[] | ToArray () |
Returns an array of NXOpen.UserDefinedTemplate.Instantiation objects. More... | |
unsafe NXOpen.UserDefinedTemplate.InstantiationBuilder | CreateInstantiationBuilder (NXOpen.UserDefinedTemplate.Instantiation userDefinedTemplateInstantiation) |
Creates a NXOpen.UserDefinedTemplate.InstantiationBuilder . More... | |
unsafe NXOpen.TaggedObject | FindObject (string journalIdentifier) |
Find the Product Interface Object with input name More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of user defined template
To obtain an instance of this class, refer to NXOpen.Part
Created in NX10.0.0
unsafe NXOpen.UserDefinedTemplate.InstantiationBuilder NXOpen.UserDefinedTemplate.Collection.CreateInstantiationBuilder | ( | NXOpen.UserDefinedTemplate.Instantiation | userDefinedTemplateInstantiation | ) |
Creates a NXOpen.UserDefinedTemplate.InstantiationBuilder .
Created in NX10.0.0
License requirements: usr_defined_features ("USER DEFINED FEATURES")
userDefinedTemplateInstantiation | NXOpen.UserDefinedTemplate.Instantiation to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.TaggedObject NXOpen.UserDefinedTemplate.Collection.FindObject | ( | string | journalIdentifier | ) |
Find the Product Interface Object with input name
Created in NX10.0.0
License requirements: None.
journalIdentifier | Identifier of the User Defined Template Instantiation object you want |
NXOpen.UserDefinedTemplate.Instantiation [] NXOpen.UserDefinedTemplate.Collection.ToArray | ( | ) |
Returns an array of NXOpen.UserDefinedTemplate.Instantiation objects.
|
get |
Returns the tag of this object.