NXOpen .NET Reference
12.0.0
|
Represents a Label for UI Styler. More...
Public Member Functions | |
unsafe void | SetBitmap (string bitmapFile) |
Specifies a filename that contains a bitmap definition. More... | |
unsafe void | SetLabel (string strLabel) |
Specifies descriptive text to display for the dialog item. More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
Properties | |
unsafe bool | Sensitivity [get, set] |
Returns or sets the seisitivity of the dialog item More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility of the dialog item More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a Label for UI Styler.
Created in NX5.0.0
unsafe void NXOpen.UIStyler.LabelItem.SetBitmap | ( | string | bitmapFile | ) |
Specifies a filename that contains a bitmap definition.
The filename must contain a UBM, XPM, or BMP extension. When you use this field, the system displays a bitmap for this dialog item instead of a text label. When a bitmap is present, the system uses the text label as tooltip text when a user places the mouse cursor over the bitmap. We recommend that you use a 16x16 bitmap for this dialog item.
Created in NX5.0.0
License requirements: None.
bitmapFile |
unsafe void NXOpen.UIStyler.LabelItem.SetLabel | ( | string | strLabel | ) |
Specifies descriptive text to display for the dialog item.
It should describe the dialog item's intended use.
Created in NX5.0.0
License requirements: None.
strLabel |
|
getset |
Returns or sets the seisitivity of the dialog item
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility of the dialog item
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.