NXOpen .NET Reference
12.0.0
|
Represents a Collapsible Group for UI Styler More...
Public Member Functions | |
unsafe void | SetLabel (string strLabel) |
Sets label of collapsible group More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
Properties | |
unsafe bool | CollapseState [get, set] |
Returns or sets the collapse-state More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a Collapsible Group for UI Styler
Created in NX5.0.0
unsafe void NXOpen.UIStyler.CollapsibleGroup.SetLabel | ( | string | strLabel | ) |
Sets label of collapsible group
Created in NX6.0.5
License requirements: None.
strLabel | Text to be set as label |
|
getset |
Returns or sets the collapse-state
Created in NX6.0.5
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility
Created in NX6.0.5
License requirements to get this property: None.
License requirements to set this property: None.