NXOpen .NET Reference
12.0.0
|
Represents a Bit Map for UI Styler. More...
Public Member Functions | |
unsafe void | SetBitmap (string bitmap) |
Sets the bitmap filename. More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a Bit Map for UI Styler.
Created in NX5.0.0
unsafe void NXOpen.UIStyler.BitMap.SetBitmap | ( | string | bitmap | ) |
Sets the bitmap filename.
The filename extension must be: .UBM, .XPM, or .BMP. The bitmap can be of any size.
Created in NX5.0.0
License requirements: None.
bitmap | filename with .ubm, .xpm, or .bmp extension that contains bitmap definition |