NXOpen .NET Reference
12.0.0
|
Mold Wizard work piece builder More...
Public Types | |
enum | Types { ProductWorkPiece, CombinedWorkPiece } |
the unit type includes product and combined work piece type More... | |
enum | WorkPieceType { UserDefinedBlock, CavityCore, CavityOnly, CoreOnly } |
the unit type includes the work piece create method More... | |
enum | MethodType { DistanceAllowance, ReferencePoint, Sketch, KfBox } |
the unit type includes the work piece define method More... | |
Public Member Functions | |
unsafe void | ResetSizes () |
Resets workpiece sizes More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Tooling.WorkpieceBuilder.WorkPieceType | BlockType [get, set] |
Returns or sets the work piece shape type access functions More... | |
unsafe NXOpen.Tooling.WorkpieceBuilder.MethodType | GenerateMethod [get, set] |
Returns or sets the generate method access functions More... | |
unsafe NXOpen.Point | ReferencePoint [get, set] |
Returns or sets the reference point to generate the work piece More... | |
unsafe bool | RoundDimensionValue [get, set] |
Returns or sets the dimension round value More... | |
unsafe double | RoundPrecision [get, set] |
Returns or sets the round precision More... | |
unsafe NXOpen.SelectBodyList | SelectWorkPieceBody [get] |
Returns the work piece body selection More... | |
unsafe bool | ShowBoundbox [get, set] |
Returns or sets the setting to show the bounding box of the product or not More... | |
unsafe NXOpen.Tooling.WorkpieceBuilder.Types | Type [get, set] |
Returns or sets the selection type to select the work piece More... | |
Mold Wizard work piece builder
To create a new instance of this class, use NXOpen.Tooling.WorkpieceCollection.CreateWorkpieceBuilder
Default values.
Property | Value |
---|---|
BlockType |
UserDefinedBlock |
GenerateMethod |
DistanceAllowance |
RoundDimensionValue |
0 |
RoundPrecision |
0 |
ShowBoundbox |
0 |
Created in NX6.0.0
unsafe void NXOpen.Tooling.WorkpieceBuilder.ResetSizes | ( | ) |
Resets workpiece sizes
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the work piece shape type access functions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the generate method access functions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reference point to generate the work piece
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dimension round value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the round precision
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the work piece body selection
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the setting to show the bounding box of the product or not
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the selection type to select the work piece
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.