NXOpen .NET Reference
12.0.0
|
Represents a builder to be used to perform wall thickness analysis. More...
Public Types | |
enum | CalculateMethod { Ray, RollingBall, VectorProject } |
The calculation method used for the wall thickness analysis. More... | |
enum | RangeType { Uniform, UserDefined } |
The range type for defining the ranges used in displaying the thickness results. More... | |
enum | LegendControl { Blend, Sharp } |
The legend control used in displaying the thickness results. More... | |
Public Member Functions | |
unsafe void | Calculate () |
Method for the "Calculate" button, needs to be called before calling commit. More... | |
unsafe void | SaveResults () |
Saves the Results after calling the NXOpen.Tooling.WallThicknessCheckerBuilder.Calculate to save the thickness calculation results. More... | |
unsafe void | DeleteSavedResults () |
Deletes the saved thickness results if the thickness calculation results are no longer needed. More... | |
unsafe void | InitThicknessData (int changeBody) |
Initialize the default thickness calculation data for the new input body used in the thickness analysis. More... | |
unsafe void | UpdateSelectedFacesInfo () |
Update the information of the seleted faces in the thickness calculation database for inspecting thickness results. More... | |
unsafe void | CreateThicknessGraphicObjects (NXOpen.Point3d startPoint, NXOpen.Vector3d directionVector, double length, NXOpen.NXColor color) |
Create graphic objects for the thickness results. More... | |
unsafe void | RecordTransientMeshes () |
Record the transient meshes. More... | |
unsafe void | KeepTransientMeshes (int keepMeshes) |
Set the flag for keeping the transient meshes. More... | |
unsafe void | SaveThicknessUDO (bool saveThicknessUDO) |
Set the flag for saving to Wall Thickness UDO. More... | |
unsafe void | SaveSelectedWTAnalysisResultsAO (NXOpen.TaggedObject selectedWTAnalysisResultsAO) |
Save the selected wall thickness analysis results display AO More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Direction | CalPageNormalVector [get, set] |
Returns or sets the normal used when NXOpen.Tooling.WallThicknessCheckerBuilder.CalculateMethod is set to NXOpen.Tooling.WallThicknessCheckerBuilder.CalculateMethod.VectorProject More... | |
unsafe NXOpen.SelectBody | CalculationBody [get] |
Returns the body for thickness analysis. More... | |
unsafe NXOpen.Tooling.WallThicknessCheckerBuilder.CalculateMethod | CalculationCalculateMethod [get, set] |
Returns or sets the calculation method used in the thickness analysis. More... | |
unsafe double | CalculationMaximumSpacing [get, set] |
Returns or sets the maximum spacing used in the thickness analysis. More... | |
unsafe double | CalculationMaximumThicknessTolerance [get, set] |
Returns or sets the maximum thickness tolerance used in the thickness analysis. More... | |
unsafe bool | CalculationProjectToFace [get, set] |
Returns or sets the project to face option for the thickness analysis on the Calculation Tab page. More... | |
unsafe int | CalculationSamplePointsIntervalScale [get, set] |
Returns or sets the scale for controlling the sampling spacing and thickness analysis tolerance. More... | |
unsafe int | InApplyStatus [get, set] |
Returns or sets the flag that indicates the Apply status of the command, needed only in the interactive environment. More... | |
unsafe bool | InspectDisplayVolumeFillers [get, set] |
Returns or sets the option of displaying the internal volume fillers for the thickness analysis results on the Inspect Tab page More... | |
unsafe bool | InspectDisplayWithExcludeColor [get, set] |
Returns or sets the option to display with exclude color for excluded results More... | |
unsafe NXOpen.NXColor | InspectExcludeColor [get, set] |
Returns or sets the color used for displaying excluded sharp edge results More... | |
unsafe double | InspectExcludeDistance [get, set] |
Returns or sets the distance from sharp edge to exclude thickness analysis results display More... | |
unsafe bool | InspectExcludeSharpEdgeResultsDisplay [get, set] |
Returns or sets the option to exclude sharp edge thickness analysis results display More... | |
unsafe bool | InspectionChangeFacesColor [get, set] |
Returns or sets the option of changing color of selected faces on the Inspect Tab page. More... | |
unsafe bool | InspectionDisplayFringeColorPlot [get, set] |
Returns or sets the option of displaying the fringe color plot for the thickness analysis results on the Inspect Tab page. More... | |
unsafe bool | InspectionDisplayRayVectors [get, set] |
Returns or sets the option of displaying the ray vectors for the thickness analysis results on the Inspect Tab page More... | |
unsafe NXOpen.SelectFace | InspectionDynamicPointOnFace [get] |
Returns the selected location on face for displaying dynamic thickness display More... | |
unsafe NXOpen.SelectFaceList | InspectionFaces [get] |
Returns the selected faces for displaying the thickness results on the Inspect Tab page. More... | |
unsafe bool | InspectionIncludeAllFaces [get, set] |
Returns or sets the option of selecting all faces for displaying thickness analysis results on the Inspect Tab page. More... | |
unsafe NXOpen.NXColor | InspectionSelectedFacesColor [get, set] |
Returns or sets the color used in changing the color of selected faces on the Inspect Tab page. More... | |
unsafe double | InspectionThicknessFilterRangeHighLimit [get, set] |
Returns or sets the high limit of range select on the Inspect Tab page. More... | |
unsafe double | InspectionThicknessFilterRangeLowLimit [get, set] |
Returns or sets the low limit of range select on the Inspect Tab page. More... | |
unsafe int | InspectionTranslucency [get, set] |
Returns or sets the translucency for the faces of the selected solid body More... | |
unsafe bool | InspectionUseThicknessRangeSelect [get, set] |
Returns or sets the option of using range select for selecting faces on the Inspect Tab page. More... | |
unsafe NXOpen.NXColor | OptionsColor01 [get, set] |
Returns or sets the 1st color used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe NXOpen.NXColor | OptionsColor02 [get, set] |
Returns or sets the 2nd color used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe NXOpen.NXColor | OptionsColor03 [get, set] |
Returns or sets the 3rd color used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe NXOpen.NXColor | OptionsColor04 [get, set] |
Returns or sets the 4th color used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe NXOpen.NXColor | OptionsColor05 [get, set] |
Returns or sets the 5th color used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe NXOpen.NXColor | OptionsColor06 [get, set] |
Returns or sets the 6th color used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe NXOpen.NXColor | OptionsColor07 [get, set] |
Returns or sets the 7th color used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe NXOpen.NXColor | OptionsColor08 [get, set] |
Returns or sets the 8th color used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe NXOpen.NXColor | OptionsColor09 [get, set] |
Returns or sets the 9th color used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe NXOpen.NXColor | OptionsColor10 [get, set] |
Returns or sets the 10th color used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe NXOpen.NXColor | OptionsColor11 [get, set] |
Returns or sets the 11th color used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe NXOpen.NXColor | OptionsColor12 [get, set] |
Returns or sets the 12th color used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe bool | OptionsCreateBall [get, set] |
Returns or sets the option to create a ball for Tooling.WallThicknessCheckerBuilder.CalculateMethod.RollingBall when a point is selected on a face. More... | |
unsafe bool | OptionsCreateThicknessText [get, set] |
Returns or sets the option to create text for the thickness results. More... | |
unsafe bool | OptionsDisplayDynamicBall [get, set] |
Returns or sets the option to display dynamic ball for Tooling.WallThicknessCheckerBuilder.CalculateMethod.RollingBall . More... | |
unsafe bool | OptionsDisplayMeshElements [get, set] |
Returns or sets the option to mesh elements. More... | |
unsafe bool | OptionsDisplayOppositeMeshElements [get, set] |
Returns or sets the option to display opposite mesh elements. More... | |
unsafe bool | OptionsDisplayThicknessVectors [get, set] |
Returns or sets the option to display the thickness ray vectors. More... | |
unsafe bool | OptionsDynamicSnapToVertex [get, set] |
Returns or sets the option to snap to vertex for displaying dynamic thickness results. More... | |
unsafe NXOpen.Tooling.WallThicknessCheckerBuilder.LegendControl | OptionsLegendControl [get, set] |
Returns or sets the legend control for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsLowerLimit01 [get, set] |
Returns or sets the 1st lower range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsLowerLimit02 [get, set] |
Returns or sets the 2nd lower range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsLowerLimit03 [get, set] |
Returns or sets the 3rd lower range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsLowerLimit04 [get, set] |
Returns or sets the 4th lower range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsLowerLimit05 [get, set] |
Returns or sets the 5th lower range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsLowerLimit06 [get, set] |
Returns or sets the 6th lower range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsLowerLimit07 [get, set] |
Returns or sets the 7th lower range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsLowerLimit08 [get, set] |
Returns or sets the 8th lower range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsLowerLimit09 [get, set] |
Returns or sets the 9th lower range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsLowerLimit10 [get, set] |
Returns or sets the 10th lower range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsLowerLimit11 [get, set] |
Returns or sets the 11th lower range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsLowerLimit12 [get, set] |
Returns or sets the 12th lower range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe int | OptionsNumDecimals [get, set] |
Returns or sets the number of decimal places for thickness output. More... | |
unsafe int | OptionsNumberOfColors [get, set] |
Returns or sets the number of colors used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsRangeHighLimit [get, set] |
Returns or sets the thickness high limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsRangeLowLimit [get, set] |
Returns or sets the thickness low limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe NXOpen.Tooling.WallThicknessCheckerBuilder.RangeType | OptionsRangeType [get, set] |
Returns or sets the range type for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe bool | OptionsSaveThicknessVectorsAsLines [get, set] |
Returns or sets the option to create permanent lines as the thickness ray vectors. More... | |
unsafe double | OptionsUpperLimit01 [get, set] |
Returns or sets the 1st upper range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsUpperLimit02 [get, set] |
Returns or sets the 2nd upper range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsUpperLimit03 [get, set] |
Returns or sets the 3rd upper range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsUpperLimit04 [get, set] |
Returns or sets the 4th upper range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsUpperLimit05 [get, set] |
Returns or sets the 5th upper range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsUpperLimit06 [get, set] |
Returns or sets the 6th upper range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsUpperLimit07 [get, set] |
Returns or sets the 7th upper range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsUpperLimit08 [get, set] |
Returns or sets the 8th upper range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsUpperLimit09 [get, set] |
Returns or sets the 9th upper range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsUpperLimit10 [get, set] |
Returns or sets the 10th upper range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsUpperLimit11 [get, set] |
Returns or sets the 11th upper range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
unsafe double | OptionsUpperLimit12 [get, set] |
Returns or sets the 12th upper range limit used for displaying the thickness analysis results on the Options Tab page. More... | |
Represents a builder to be used to perform wall thickness analysis.
The method NXOpen.Tooling.WallThicknessCheckerBuilder.Calculate should be called before calling commit.
To create a new instance of this class, use NXOpen.Tooling.WallThicknessCheckerManager.CreateBuilder
Default values.
Property | Value |
---|---|
CalculationCalculateMethod |
Ray |
CalculationMaximumSpacing |
0 |
CalculationMaximumThicknessTolerance |
0 |
CalculationProjectToFace |
0 |
CalculationSamplePointsIntervalScale |
50 |
InspectDisplayVolumeFillers |
0 |
InspectDisplayWithExcludeColor |
1 |
InspectExcludeDistance |
1.0 |
InspectExcludeSharpEdgeResultsDisplay |
0 |
InspectionChangeFacesColor |
0 |
InspectionDisplayFringeColorPlot |
0 |
InspectionDisplayRayVectors |
0 |
InspectionIncludeAllFaces |
0 |
InspectionThicknessFilterRangeHighLimit |
100 |
InspectionThicknessFilterRangeLowLimit |
0 |
InspectionTranslucency |
0 |
InspectionUseThicknessRangeSelect |
0 |
OptionsCreateBall |
0 |
OptionsCreateThicknessText |
0 |
OptionsDisplayDynamicBall |
1 |
OptionsDisplayMeshElements |
0 |
OptionsDisplayOppositeMeshElements |
0 |
OptionsDisplayThicknessVectors |
1 |
OptionsDynamicSnapToVertex |
0 |
OptionsLegendControl |
Blend |
OptionsLowerLimit01 |
0 |
OptionsLowerLimit02 |
0 |
OptionsLowerLimit03 |
0 |
OptionsLowerLimit04 |
0 |
OptionsLowerLimit05 |
0 |
OptionsLowerLimit06 |
0 |
OptionsLowerLimit07 |
0 |
OptionsLowerLimit08 |
0 |
OptionsLowerLimit09 |
0 |
OptionsLowerLimit10 |
0 |
OptionsLowerLimit11 |
0 |
OptionsLowerLimit12 |
0 |
OptionsNumDecimals |
2 |
OptionsNumberOfColors |
12 |
OptionsRangeHighLimit |
0 |
OptionsRangeLowLimit |
0 |
OptionsRangeType |
Uniform |
OptionsSaveThicknessVectorsAsLines |
0 |
OptionsUpperLimit01 |
0 |
OptionsUpperLimit02 |
0 |
OptionsUpperLimit03 |
0 |
OptionsUpperLimit04 |
0 |
OptionsUpperLimit05 |
0 |
OptionsUpperLimit06 |
0 |
OptionsUpperLimit07 |
0 |
OptionsUpperLimit08 |
0 |
OptionsUpperLimit09 |
0 |
OptionsUpperLimit10 |
0 |
OptionsUpperLimit11 |
0 |
OptionsUpperLimit12 |
0 |
Created in NX8.0.0
unsafe void NXOpen.Tooling.WallThicknessCheckerBuilder.Calculate | ( | ) |
Method for the "Calculate" button, needs to be called before calling commit.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.WallThicknessCheckerBuilder.CreateThicknessGraphicObjects | ( | NXOpen.Point3d | startPoint, |
NXOpen.Vector3d | directionVector, | ||
double | length, | ||
NXOpen.NXColor | color | ||
) |
Create graphic objects for the thickness results.
Created in NX8.0.0
License requirements: None.
startPoint | Start point for creating graphic objects |
directionVector | Direction vector |
length | Thickness length for creating graphic objects |
color | Color for use in creating graphic objects |
unsafe void NXOpen.Tooling.WallThicknessCheckerBuilder.DeleteSavedResults | ( | ) |
Deletes the saved thickness results if the thickness calculation results are no longer needed.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.WallThicknessCheckerBuilder.InitThicknessData | ( | int | changeBody | ) |
Initialize the default thickness calculation data for the new input body used in the thickness analysis.
Created in NX8.0.0
License requirements: None.
changeBody |
unsafe void NXOpen.Tooling.WallThicknessCheckerBuilder.KeepTransientMeshes | ( | int | keepMeshes | ) |
Set the flag for keeping the transient meshes.
Created in NX8.0.0
License requirements: None.
keepMeshes |
unsafe void NXOpen.Tooling.WallThicknessCheckerBuilder.RecordTransientMeshes | ( | ) |
Record the transient meshes.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.WallThicknessCheckerBuilder.SaveResults | ( | ) |
Saves the Results after calling the NXOpen.Tooling.WallThicknessCheckerBuilder.Calculate to save the thickness calculation results.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.WallThicknessCheckerBuilder.SaveSelectedWTAnalysisResultsAO | ( | NXOpen.TaggedObject | selectedWTAnalysisResultsAO | ) |
Save the selected wall thickness analysis results display AO
Created in NX12.0.0
License requirements: None.
selectedWTAnalysisResultsAO | Wall thickness analysis results AO |
unsafe void NXOpen.Tooling.WallThicknessCheckerBuilder.SaveThicknessUDO | ( | bool | saveThicknessUDO | ) |
Set the flag for saving to Wall Thickness UDO.
Created in NX12.0.0
License requirements: None.
saveThicknessUDO |
unsafe void NXOpen.Tooling.WallThicknessCheckerBuilder.UpdateSelectedFacesInfo | ( | ) |
Update the information of the seleted faces in the thickness calculation database for inspecting thickness results.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the body for thickness analysis.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the calculation method used in the thickness analysis.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum spacing used in the thickness analysis.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum thickness tolerance used in the thickness analysis.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the project to face option for the thickness analysis on the Calculation Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the scale for controlling the sampling spacing and thickness analysis tolerance.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the normal used when NXOpen.Tooling.WallThicknessCheckerBuilder.CalculateMethod is set to NXOpen.Tooling.WallThicknessCheckerBuilder.CalculateMethod.VectorProject
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag that indicates the Apply status of the command, needed only in the interactive environment.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option of displaying the internal volume fillers for the thickness analysis results on the Inspect Tab page
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to display with exclude color for excluded results
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the color used for displaying excluded sharp edge results
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance from sharp edge to exclude thickness analysis results display
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to exclude sharp edge thickness analysis results display
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option of changing color of selected faces on the Inspect Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option of displaying the fringe color plot for the thickness analysis results on the Inspect Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option of displaying the ray vectors for the thickness analysis results on the Inspect Tab page
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected location on face for displaying dynamic thickness display
Created in NX8.0.0
License requirements: None.
|
get |
Returns the selected faces for displaying the thickness results on the Inspect Tab page.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the option of selecting all faces for displaying thickness analysis results on the Inspect Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the color used in changing the color of selected faces on the Inspect Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the high limit of range select on the Inspect Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the low limit of range select on the Inspect Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the translucency for the faces of the selected solid body
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option of using range select for selecting faces on the Inspect Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 1st color used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 2nd color used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 3rd color used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 4th color used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 5th color used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 6th color used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 7th color used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 8th color used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 9th color used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 10th color used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 11th color used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 12th color used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to create a ball for Tooling.WallThicknessCheckerBuilder.CalculateMethod.RollingBall when a point is selected on a face.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to create text for the thickness results.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to display dynamic ball for Tooling.WallThicknessCheckerBuilder.CalculateMethod.RollingBall .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to mesh elements.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to display opposite mesh elements.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to display the thickness ray vectors.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to snap to vertex for displaying dynamic thickness results.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the legend control for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 1st lower range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 2nd lower range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 3rd lower range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 4th lower range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 5th lower range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 6th lower range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 7th lower range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 8th lower range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 9th lower range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 10th lower range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 11th lower range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 12th lower range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of colors used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of decimal places for thickness output.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the thickness high limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the thickness low limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the range type for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to create permanent lines as the thickness ray vectors.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 1st upper range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 2nd upper range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 3rd upper range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 4th upper range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 5th upper range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 6th upper range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 7th upper range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 8th upper range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 9th upper range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 10th upper range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 11th upper range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the 12th upper range limit used for displaying the thickness analysis results on the Options Tab page.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.