NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.UnusedFileManagementBuilder Unused File Management is to manage the unused files of the project. More...
Public Types | |
enum | FileDirectory { ProjectDirectory, RecycleBin } |
the unused file location. More... | |
Properties | |
unsafe NXOpen.Tooling.UnusedFileManagementBuilder.FileDirectory | ListDir [get, set] |
Returns or sets the listed directory. More... | |
unsafe bool | SelectAll [get, set] |
Returns or sets the select all option. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Tooling.UnusedFileManagementBuilder Unused File Management is to manage the unused files of the project.
To create a new instance of this class, use NXOpen.Tooling.UnusedFileManagementCollection.CreateUnusedFileManagementBuilder
Default values.
Property | Value |
---|---|
ListDir |
ProjectDirectory |
SelectAll |
0 |
Created in NX8.0.0
|
getset |
Returns or sets the listed directory.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the select all option.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")