NXOpen .NET Reference
12.0.0
|
Unfolding Simulation Builder of PDW and EDW. More...
Public Member Functions | |
unsafe void | StepBackward () |
Step backward of animation More... | |
unsafe void | Play () |
Play animation More... | |
unsafe void | Pause () |
Pause animation More... | |
unsafe void | StepForward () |
Step animation forward More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectFaceList | BendFaces [get] |
Returns the bend faces More... | |
unsafe NXOpen.ScCollector | CheckedBody [get] |
Returns the body that will do static interference check with selected bend face body More... | |
unsafe NXOpen.ScCollector | ReferenceFaceEdge [get] |
Returns the reference face edge More... | |
unsafe int | Speed [get, set] |
Returns or sets the speed More... | |
unsafe int | State [get, set] |
Returns or sets the state More... | |
Unfolding Simulation Builder of PDW and EDW.
Nothing is returned by this builder.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateUnfoldingSimulationBuilder
Default values.
Property | Value |
---|---|
Speed |
1 |
State |
0 |
Created in NX10.0.0
unsafe void NXOpen.Tooling.UnfoldingSimulationBuilder.Pause | ( | ) |
Pause animation
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Tooling.UnfoldingSimulationBuilder.Play | ( | ) |
Play animation
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Tooling.UnfoldingSimulationBuilder.StepBackward | ( | ) |
Step backward of animation
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Tooling.UnfoldingSimulationBuilder.StepForward | ( | ) |
Step animation forward
Created in NX10.0.0
License requirements: None.
|
get |
Returns the bend faces
Created in NX10.0.0
License requirements: None.
|
get |
Returns the body that will do static interference check with selected bend face body
Created in NX10.0.0
License requirements: None.
|
get |
Returns the reference face edge
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the speed
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the state
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")