NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.UndersizeBuilder More...
Public Types | |
enum | Orbit { Circular, Square, Triangle, Spherical, Points } |
Represents the orbit type More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle which is between two distribution electrodes More... | |
unsafe NXOpen.SelectBodyList | ElectrodeBodies [get] |
Returns the electrode body to do undersize More... | |
unsafe NXOpen.SelectPointList | OrbitPointList [get] |
Returns the points to be used as copy positions to undersize electrode More... | |
unsafe NXOpen.Expression | OrbitSize [get] |
Returns the orbit size which determines the radius of the distribution circle More... | |
unsafe NXOpen.Tooling.UndersizeBuilder.Orbit | OrbitType [get, set] |
Returns or sets the orbit type More... | |
unsafe NXOpen.Point | PointSpecify [get, set] |
Returns or sets the reference point which is the center of the distribution circle More... | |
unsafe NXOpen.SelectBodyList | SelectElectrodeBlock [get] |
Returns the body will be used as electrode body to do undersize More... | |
unsafe NXOpen.SelectPointList | SelectPoints [get] |
Returns the points will be used as copy positions to undersize electrode More... | |
unsafe NXOpen.Expression | SparkGap [get] |
Returns the spark gap which is the gap between the electrode head and the work piece More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Tooling.UndersizeBuilder
To create a new instance of this class, use NXOpen.Tooling.UndersizeCollection.CreateUndersizeBuilder
Default values.
Property | Value |
---|---|
Angle.Value |
90 (millimeters part), 90 (inches part) |
OrbitSize.Value |
0.05 (millimeters part), 0.002 (inches part) |
OrbitType |
Circular |
SparkGap.Value |
0.05 (millimeters part), 0.002 (inches part) |
Created in NX6.0.0
|
get |
Returns the angle which is between two distribution electrodes
Created in NX6.0.0
License requirements: None.
|
get |
Returns the electrode body to do undersize
Created in NX10.0.0
License requirements: None.
|
get |
Returns the points to be used as copy positions to undersize electrode
Created in NX10.0.0
License requirements: None.
|
get |
Returns the orbit size which determines the radius of the distribution circle
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the orbit type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reference point which is the center of the distribution circle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the body will be used as electrode body to do undersize
Created in NX6.0.0
Deprecated in NX10.0.0. Use Tooling.UndersizeBuilder.ElectrodeBodies instead.
License requirements: None.
|
get |
Returns the points will be used as copy positions to undersize electrode
Created in NX6.0.0
Deprecated in NX10.0.0. Use Tooling.UndersizeBuilder.OrbitPointList instead.
License requirements: None.
|
get |
Returns the spark gap which is the gap between the electrode head and the work piece
Created in NX6.0.0
License requirements: None.