NXOpen .NET Reference
12.0.0
|
Mold Wizard trim solid management builder, trims bounding box body with region, subtract bounding box with workpiece or keep region and box. More...
Public Types | |
enum | Types { Face, SheetBody, ManufacturingRegion } |
represents the option to select face or sheet body or manufacturing faces to trim the bounding box. More... | |
enum | TrimSolidAction { Trim, Subtract, KeepBoxandRegion } |
represents the action to create trim solid. More... | |
Public Member Functions | |
unsafe void | InsideBoundBox () |
The faces inside the bounding box. More... | |
unsafe void | InsideCrossBoundBox () |
The faces inside/cross the bounding box. More... | |
unsafe void | SetBoundBox (NXOpen.Body block) |
Sets the bounding box tag. More... | |
unsafe void | SetManualBody (NXOpen.Body block) |
Sets the manually selected target body. More... | |
unsafe void | CreateBoundBox () |
Creates the bounding box. More... | |
unsafe NXOpen.Body | CreateToolingBox () |
Creates the tooling box. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Tooling.TrimSolidBuilder.TrimSolidAction | ActionType [get, set] |
Returns or sets the action type of trim, subtract or just keep the region and the bounding box. More... | |
unsafe bool | ChangeBoxSize [get, set] |
Returns or sets the option to change the created boundbox size More... | |
unsafe NXOpen.Expression | Clearance [get] |
Returns the single side clearance value of the bounding box. More... | |
unsafe NXOpen.ScCollector | RegionFaces [get] |
Returns the region faces to create trim solid. More... | |
unsafe bool | RemoveParameter [get, set] |
Returns or sets the option to remove parameter of the trim solid body More... | |
unsafe NXOpen.SelectBody | SelectBoundBox [get] |
Returns the selected bounding box. More... | |
unsafe NXOpen.Assemblies.SelectComponent | SelectLinkTarget [get] |
Returns the component that the trimmed body is linked to. More... | |
unsafe NXOpen.SelectBodyList | SheetBody [get] |
Returns the sheet body to create trim solid. More... | |
unsafe NXOpen.SelectFaceList | TaggedFaces [get] |
Returns the faces with the defined attribute to create trim solid. More... | |
unsafe bool | TrimDirection [get, set] |
Returns or sets the trim body side. More... | |
unsafe NXOpen.Tooling.TrimSolidBuilder.Types | Type [get, set] |
Returns or sets the type to select face, sheet body or manufacturing faces to trim the bounding box. More... | |
Mold Wizard trim solid management builder, trims bounding box body with region, subtract bounding box with workpiece or keep region and box.
To create a new instance of this class, use NXOpen.Tooling.TrimSolidCollection.CreateTrimSolidBuilder
Default values.
Property | Value |
---|---|
ActionType |
Trim |
ChangeBoxSize |
1 |
Clearance.Value |
0.1 (millimeters part), 0.004 (inches part) |
RemoveParameter |
0 |
Created in NX8.0.0
unsafe void NXOpen.Tooling.TrimSolidBuilder.CreateBoundBox | ( | ) |
Creates the bounding box.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe NXOpen.Body NXOpen.Tooling.TrimSolidBuilder.CreateToolingBox | ( | ) |
Creates the tooling box.
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.TrimSolidBuilder.InsideBoundBox | ( | ) |
The faces inside the bounding box.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.TrimSolidBuilder.InsideCrossBoundBox | ( | ) |
The faces inside/cross the bounding box.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.TrimSolidBuilder.SetBoundBox | ( | NXOpen.Body | block | ) |
Sets the bounding box tag.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
block | the bounding box block body |
unsafe void NXOpen.Tooling.TrimSolidBuilder.SetManualBody | ( | NXOpen.Body | block | ) |
Sets the manually selected target body.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
block | the manually selected target body |
|
getset |
Returns or sets the action type of trim, subtract or just keep the region and the bounding box.
Created in NX8.0.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to change the created boundbox size
Created in NX8.0.18
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the single side clearance value of the bounding box.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the region faces to create trim solid.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to remove parameter of the trim solid body
Created in NX8.0.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the selected bounding box.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the component that the trimmed body is linked to.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the sheet body to create trim solid.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the faces with the defined attribute to create trim solid.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the trim body side.
Created in NX8.0.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the type to select face, sheet body or manufacturing faces to trim the bounding box.
Created in NX8.0.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")