NXOpen .NET Reference
12.0.0
|
Represents a builder to be used to create Mold Wizard trim mold components. More...
Public Types | |
enum | TrimMethod { Trim, Untrim } |
the processing type of Trim Mold Components. More... | |
enum | TrimPartName { Notrimpart } |
the trim part options where a part chosen to work around More... | |
enum | TrimSurfaceName { SelectFaces, SelectSheetBody } |
trim surface types More... | |
enum | TargetScope { Product, Any } |
the target bodies selection scope More... | |
Public Member Functions | |
unsafe void | SetTrimDataDetails (int surfaceType, int trimDirection, NXOpen.NXObject[] targets, NXOpen.NXObject[] tools) |
Set details of the trim data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Tooling.TrimMoldComponentsBuilder.TrimMethod | ActionType [get, set] |
Returns or sets the action type defines the current trim method used to processing a mold components. More... | |
unsafe NXOpen.SelectBodyList | TargetBodies [get] |
Returns the target bodies which collects the bodies to be trimmed or untrimmed. More... | |
unsafe NXOpen.Tooling.TrimMoldComponentsBuilder.TargetScope | TargetSelectScope [get, set] |
Returns or sets the selection scope for target body selection. More... | |
unsafe NXOpen.ScCollector | ToolFace [get] |
Returns the tool face used to trim the target bodies. More... | |
unsafe NXOpen.SelectBody | ToolSheetBody [get] |
Returns the tool sheet body used to trim the target bodies. More... | |
unsafe bool | TrimDirection [get, set] |
Returns or sets the indication to reverse the trim direction. More... | |
unsafe NXOpen.Tooling.TrimMoldComponentsBuilder.TrimPartName | TrimPart [get, set] |
Returns or sets the trim part where trim surface features are found. More... | |
unsafe NXOpen.Tooling.TrimMoldComponentsBuilder.TrimSurfaceName | TrimSurface [get, set] |
Returns or sets the trim surface used to trim the target bodies. More... | |
Represents a builder to be used to create Mold Wizard trim mold components.
To create a new instance of this class, use NXOpen.Tooling.TrimMoldComponentsCollection.CreateTrimMoldComponentsBuilder
Default values.
Property | Value |
---|---|
ActionType |
Trim |
TargetSelectScope |
Product |
TrimPart |
Notrimpart |
TrimSurface |
SelectFaces |
Created in NX7.5.0
unsafe void NXOpen.Tooling.TrimMoldComponentsBuilder.SetTrimDataDetails | ( | int | surfaceType, |
int | trimDirection, | ||
NXOpen.NXObject[] | targets, | ||
NXOpen.NXObject[] | tools | ||
) |
Set details of the trim data.
Created in NX7.5.0
License requirements: None.
surfaceType | the surface type. |
trimDirection | the trim direction. |
targets | array of target ejector pins. |
tools | array of tool objects. |
|
getset |
Returns or sets the action type defines the current trim method used to processing a mold components.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the target bodies which collects the bodies to be trimmed or untrimmed.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the selection scope for target body selection.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tool face used to trim the target bodies.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the tool sheet body used to trim the target bodies.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indication to reverse the trim direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the trim part where trim surface features are found.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the trim surface used to trim the target bodies.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.