NXOpen .NET Reference
12.0.0
|
The builder class for Traverse Loop component which assists you to select or traverse a string of adjacent curves or edges. More...
Public Member Functions | |
unsafe void | ActBack () |
Traverse back action. More... | |
unsafe void | ActAccept () |
Accept current path. More... | |
unsafe void | ActCycle () |
Cycle candidate path. More... | |
unsafe void | ActClose () |
Close current loop. More... | |
unsafe void | ActExit () |
Exit current loop. More... | |
unsafe void | ActEdgeSelection (NXOpen.NXObject[] pTolSelObject, NXOpen.NXObject[] selections, NXOpen.NXObject[] deselections, NXOpen.Point3d cpoint, bool selectEndEdge) |
Start traverse after selecting edges or curve. More... | |
unsafe void | ResetTraverseData () |
Reset traverse data after one loop closed. More... | |
unsafe void | MoveCurves (NXOpen.NXObject[] pPartingLines) |
Move extract curves that are not parting lines to the invisible layer. More... | |
unsafe void | SwitchToPartinglineLayer () |
Make parting layer as the work layer. More... | |
unsafe void | SetTraverseStartEndPoint (NXOpen.NXObject candidate, NXOpen.Point3d pointCloseCursor, NXOpen.NXObject[] selections) |
Set start and end points for traversal. More... | |
unsafe double | CheckGap (NXOpen.NXObject[] selections, out NXOpen.Point3d nearPoint) |
Calculate the gap between last selected objects and existing loop string, and find out the nearest end point. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | BridgeGap [get, set] |
Returns or sets the option to bridge gap or not. More... | |
unsafe bool | ByColor [get, set] |
Returns or sets a Traverse loop by following face color or not. More... | |
unsafe bool | EndEdge [get, set] |
Returns or sets a Traverse loop by using start edge/end edge or not. More... | |
unsafe bool | ExitLoop [get, set] |
Returns or sets the option to exit the current loop. More... | |
unsafe NXOpen.ScCollector | SelectEdge [get] |
Returns the selected edges and curves which will form the loop. More... | |
unsafe double | TolSetting [get, set] |
Returns or sets the chaining tolerance. More... | |
The builder class for Traverse Loop component which assists you to select or traverse a string of adjacent curves or edges.
To create a new instance of this class, use NXOpen.Tooling.TraverseLoopCollection.CreateBuilder
Default values.
Property | Value |
---|---|
BridgeGap |
0 |
ByColor |
0 |
EndEdge |
0 |
TolSetting |
0.0254 |
Created in NX7.5.0
unsafe void NXOpen.Tooling.TraverseLoopBuilder.ActAccept | ( | ) |
Accept current path.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.TraverseLoopBuilder.ActBack | ( | ) |
Traverse back action.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.TraverseLoopBuilder.ActClose | ( | ) |
Close current loop.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.TraverseLoopBuilder.ActCycle | ( | ) |
Cycle candidate path.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.TraverseLoopBuilder.ActEdgeSelection | ( | NXOpen.NXObject[] | pTolSelObject, |
NXOpen.NXObject[] | selections, | ||
NXOpen.NXObject[] | deselections, | ||
NXOpen.Point3d | cpoint, | ||
bool | selectEndEdge | ||
) |
Start traverse after selecting edges or curve.
Created in NX7.5.0
License requirements: None.
pTolSelObject | Total selected objects. |
selections | Last selected objects. |
deselections | Last deselected objects. |
cpoint | Cursor point position when selecting one edge first time. |
selectEndEdge | Whether last selected object is the end edge. |
unsafe void NXOpen.Tooling.TraverseLoopBuilder.ActExit | ( | ) |
Exit current loop.
Created in NX7.5.0
License requirements: None.
unsafe double NXOpen.Tooling.TraverseLoopBuilder.CheckGap | ( | NXOpen.NXObject[] | selections, |
out NXOpen.Point3d | nearPoint | ||
) |
Calculate the gap between last selected objects and existing loop string, and find out the nearest end point.
Created in NX7.5.0
License requirements: None.
selections | Last selected objects. |
nearPoint | End point of last selected object near to end point of existing loop string. |
unsafe void NXOpen.Tooling.TraverseLoopBuilder.MoveCurves | ( | NXOpen.NXObject[] | pPartingLines | ) |
Move extract curves that are not parting lines to the invisible layer.
Created in NX7.5.0
License requirements: None.
pPartingLines | parting lines obtained by Traverse Loop which can be edges or curves. |
unsafe void NXOpen.Tooling.TraverseLoopBuilder.ResetTraverseData | ( | ) |
Reset traverse data after one loop closed.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.TraverseLoopBuilder.SetTraverseStartEndPoint | ( | NXOpen.NXObject | candidate, |
NXOpen.Point3d | pointCloseCursor, | ||
NXOpen.NXObject[] | selections | ||
) |
Set start and end points for traversal.
Created in NX7.5.0
License requirements: None.
candidate | First selected object. |
pointCloseCursor | End point of selected object used to start traverse. |
selections | All selected objects to traverse. |
unsafe void NXOpen.Tooling.TraverseLoopBuilder.SwitchToPartinglineLayer | ( | ) |
Make parting layer as the work layer.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the option to bridge gap or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a Traverse loop by following face color or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a Traverse loop by using start edge/end edge or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to exit the current loop.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected edges and curves which will form the loop.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the chaining tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.