NXOpen .NET Reference
12.0.0
|
The SubInsert builder More...
Public Types | |
enum | Types { ParentOfSolidOwningPart, ProdPart, SolidOwningPart, CurrentWorkPart } |
Represents the type of parent part More... | |
enum | Shape { Box, Cylinder } |
Represents the foot shape More... | |
Public Member Functions | |
unsafe void | EditRegFile () |
Edit register file of foot More... | |
unsafe void | EditDatabase () |
Edit datebase of foot More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | InputParm [get, set] |
Returns or sets the parameter of foot More... | |
unsafe bool | Rename [get, set] |
Returns or sets the subinsert name More... | |
unsafe NXOpen.Tooling.SubInsertBuilder.Shape | SelFootType [get, set] |
Returns or sets the foot type which can be a box or a cylinder More... | |
unsafe NXOpen.SelectBodyList | SelectBotFace [get] |
Returns the bottom face to position the sub-insert More... | |
unsafe NXOpen.SelectBodyList | SelectHead [get] |
Returns the head of sub-insert More... | |
unsafe NXOpen.Tooling.SubInsertBuilder.Types | Type [get, set] |
Returns or sets the parent part type More... | |
The SubInsert builder
To create a new instance of this class, use NXOpen.Tooling.SubInsertCollection.CreateSubInsertBuilder
Default values.
Property | Value |
---|---|
InputParm |
0 |
Rename |
0 |
SelFootType |
Box |
Created in NX6.0.0
unsafe void NXOpen.Tooling.SubInsertBuilder.EditDatabase | ( | ) |
Edit datebase of foot
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Tooling.SubInsertBuilder.EditRegFile | ( | ) |
Edit register file of foot
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the parameter of foot
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the subinsert name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the bottom face to position the sub-insert
Created in NX6.0.0
License requirements: None.
|
get |
Returns the head of sub-insert
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the foot type which can be a box or a cylinder
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the parent part type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.