NXOpen .NET Reference
12.0.0
|
Strip Layout Process Description Builder of Tooling. More...
Public Types | |
enum | StationItem { One, Two, Three } |
Specifies the station items More... | |
Properties | |
unsafe NXOpen.NXColor | ColorPicker [get, set] |
Returns or sets the color picker More... | |
unsafe double | ScaleFactor [get, set] |
Returns or sets the text scale size More... | |
unsafe string | StationInformation [get, set] |
Returns or sets the station information which will be added into specified strip More... | |
unsafe NXOpen.Tooling.StripLayoutStationInformationBuilder.StationItem | StationNumber [get, set] |
Returns or sets the station number to define information More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Strip Layout Process Description Builder of Tooling.
This builder's Commit doesn't produce any objects
To create a new instance of this class, use NXOpen.Tooling.StripLayoutCollection.CreateStripLayoutStationInformationBuilder
Default values.
Property | Value |
---|---|
ColorPicker |
103 |
ScaleFactor |
1.0 |
StationNumber |
One |
Created in NX10.0.0
|
getset |
Returns or sets the color picker
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the text scale size
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the station information which will be added into specified strip
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the station number to define information
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")