NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.StripLayoutBuilder This class is for Strip Layout Design UI More...
Public Types | |
enum | FromStationType { One, Two, Three } |
Specifies the option of From Station for layout More... | |
enum | ToStationType { One, Two, Three } |
Specifies the option of To Station for layout More... | |
Properties | |
unsafe NXOpen.Tooling.StripLayoutBuilder.FromStationType | FromStation [get, set] |
Returns or sets the From Station type on the Layout group of Strip Layout Design dialog More... | |
unsafe NXOpen.Tooling.StripLayoutBuilder.ToStationType | ToStation [get, set] |
Returns or sets the To Station type on the Layout group of Strip Layout Design dialog More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Tooling.StripLayoutBuilder This class is for Strip Layout Design UI
To create a new instance of this class, use NXOpen.Tooling.StripLayoutCollection.CreateStripLayoutBuilder
Created in NX6.0.0
|
getset |
Returns or sets the From Station type on the Layout group of Strip Layout Design dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the To Station type on the Layout group of Strip Layout Design dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.