NXOpen .NET Reference
12.0.0
|
Represents a Tooling::StockSizeBuilder builder. More...
Public Types | |
enum | Types { Block, Cylinder } |
Represents the shape of stock size. More... | |
enum | RefCsysType { Wcs, AbsoluteDisplayedPart, SelectedCSYS } |
Represents the reference CSYS type. More... | |
enum | Shape { Block, Cylinder } |
Represents the shape of stock size. More... | |
enum | Cylinder { Circumscribed, InscribedCircle } |
Represents the base circle type of cylinder. More... | |
Public Member Functions | |
unsafe void | ModifyRefCsys (NXOpen.Point3d inputOrigin, NXOpen.Matrix3x3 inputMatrix) |
Modifies the reference csys for stock size. More... | |
unsafe void | CreateRefCsys (NXOpen.Point3d inputOrigin, NXOpen.Matrix3x3 inputMatrix) |
Creates the reference csys for stock size. More... | |
unsafe void | EditStockSizeAttr (NXOpen.NXObject workPart) |
Add or edit stock size attributes. More... | |
unsafe void | UpdateBlankSizeString () |
Update blank size. More... | |
unsafe void | UpdateStockSizeString () |
Update stock size. More... | |
unsafe void | CalculateBoxSize (out NXOpen.Point3d minPoint, out double[] edgeLength, out NXOpen.Matrix3x3 cysMatrix) |
Calculate box size and get directions, edge length, lower point position. More... | |
unsafe void | SetManipulatorOrientation (NXOpen.Matrix3x3 cysMatrix) |
Set the orientation of the current bounded box. More... | |
unsafe void | SetFitFaceStatus (bool fitFace) |
Find out those extreme planar faces, and set fitting face status in all directions. More... | |
unsafe void | SetStockSizeObject (NXOpen.NXObject stock) |
Set stock size object. More... | |
unsafe void | ConvertStockDataToBuilder (NXOpen.NXObject stock) |
Convert stock size object data to builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the association of stock size object More... | |
unsafe NXOpen.Direction | AxisVector [get, set] |
Returns or sets the cylinder axis vector to calculate cylinder stock szie More... | |
unsafe double | BlankPrecisionValue [get, set] |
Returns or sets the blank size precision string. More... | |
unsafe string | BlankSize [get, set] |
Returns or sets the blank size string, it is separated by " X ". More... | |
unsafe NXOpen.Expression | Clearance [get] |
Returns the clearance of the stocksize. More... | |
unsafe string | ConnectionString [get, set] |
Returns or sets the connection string More... | |
unsafe NXOpen.Tooling.StockSizeBuilder.Cylinder | CylinderType [get, set] |
Returns or sets the cylinder type to generate a cylinder for the stock size. More... | |
unsafe bool | IsClearanceAutoSet [get, set] |
Returns or sets the is clearance auto set More... | |
unsafe double | OffsetNegativeX [get, set] |
Returns or sets the clearance value for the blank in -X direction. More... | |
unsafe double | OffsetNegativeY [get, set] |
Returns or sets the clearance value for the blank in -Y direction. More... | |
unsafe double | OffsetNegativeZ [get, set] |
Returns or sets the clearance value for the blank in -Z direction. More... | |
unsafe double | OffsetPositiveX [get, set] |
Returns or sets the clearance value for the blank in +X direction. More... | |
unsafe double | OffsetPositiveY [get, set] |
Returns or sets the clearance value for the blank in +Y direction. More... | |
unsafe double | OffsetPositiveZ [get, set] |
Returns or sets the clearance value for the blank in +Z direction. More... | |
unsafe double | RadialOffset [get, set] |
Returns or sets the clearance value for the cylinder blank in radial direction. More... | |
unsafe NXOpen.CoordinateSystem | RefCsys [get, set] |
Returns or sets the reference csys to calculate stocksize. More... | |
unsafe NXOpen.SelectCoordinateSystem | RefCsysSelection [get] |
Returns the reference csys to calculate stocksize. More... | |
unsafe NXOpen.Tooling.StockSizeBuilder.RefCsysType | ReferenceCsysType [get, set] |
Returns or sets the reference csys type More... | |
unsafe NXOpen.SelectBodyList | SelectBody [get] |
Returns the selected body to calculate a bounding box for stock size. More... | |
unsafe bool | ShowDiameterSymbol [get, set] |
Returns or sets the attribute which determines whether the diameter symbol is shown or not when stock type is cylinder More... | |
unsafe int | SizePrecision [get, set] |
Returns or sets the size precision of the stock. More... | |
unsafe NXOpen.Tooling.StockSizeBuilder.Shape | StockType [get, set] |
Returns or sets the stock shape to be generated, it can be a box or cylinder. More... | |
unsafe string | StringStock [get, set] |
Returns or sets the stock size string, it is separated by " X ". More... | |
unsafe NXOpen.Tooling.StockSizeBuilder.Types | Type [get, set] |
Returns or sets the stock shape to be generated, it can be a block or cylinder. More... | |
Represents a Tooling::StockSizeBuilder builder.
To create a new instance of this class, use NXOpen.Tooling.StockSizeCollection.CreateStocksizeBuilder
Default values.
Property | Value |
---|---|
Associative |
1 |
Clearance.Value |
3.0 (millimeters part), 0.125 (inches part) |
IsClearanceAutoSet |
0 |
ReferenceCsysType |
Wcs |
ShowDiameterSymbol |
1 |
SizePrecision |
3 |
Created in NX6.0.0
unsafe void NXOpen.Tooling.StockSizeBuilder.CalculateBoxSize | ( | out NXOpen.Point3d | minPoint, |
out double[] | edgeLength, | ||
out NXOpen.Matrix3x3 | cysMatrix | ||
) |
Calculate box size and get directions, edge length, lower point position.
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
minPoint | |
edgeLength | |
cysMatrix |
unsafe void NXOpen.Tooling.StockSizeBuilder.ConvertStockDataToBuilder | ( | NXOpen.NXObject | stock | ) |
Convert stock size object data to builder.
Created in NX11.0.1
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
stock |
unsafe void NXOpen.Tooling.StockSizeBuilder.CreateRefCsys | ( | NXOpen.Point3d | inputOrigin, |
NXOpen.Matrix3x3 | inputMatrix | ||
) |
Creates the reference csys for stock size.
Created in NX8.0.0
License requirements: None.
inputOrigin | |
inputMatrix |
unsafe void NXOpen.Tooling.StockSizeBuilder.EditStockSizeAttr | ( | NXOpen.NXObject | workPart | ) |
Add or edit stock size attributes.
Created in NX8.0.0
License requirements: None.
workPart |
unsafe void NXOpen.Tooling.StockSizeBuilder.ModifyRefCsys | ( | NXOpen.Point3d | inputOrigin, |
NXOpen.Matrix3x3 | inputMatrix | ||
) |
Modifies the reference csys for stock size.
Created in NX8.0.0
License requirements: None.
inputOrigin | |
inputMatrix |
unsafe void NXOpen.Tooling.StockSizeBuilder.SetFitFaceStatus | ( | bool | fitFace | ) |
Find out those extreme planar faces, and set fitting face status in all directions.
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
fitFace |
unsafe void NXOpen.Tooling.StockSizeBuilder.SetManipulatorOrientation | ( | NXOpen.Matrix3x3 | cysMatrix | ) |
Set the orientation of the current bounded box.
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
cysMatrix |
unsafe void NXOpen.Tooling.StockSizeBuilder.SetStockSizeObject | ( | NXOpen.NXObject | stock | ) |
Set stock size object.
Created in NX11.0.1
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
stock |
unsafe void NXOpen.Tooling.StockSizeBuilder.UpdateBlankSizeString | ( | ) |
Update blank size.
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.StockSizeBuilder.UpdateStockSizeString | ( | ) |
Update stock size.
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the association of stock size object
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the cylinder axis vector to calculate cylinder stock szie
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the blank size precision string.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the blank size string, it is separated by " X ".
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the clearance of the stocksize.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the connection string
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the cylinder type to generate a cylinder for the stock size.
Created in NX6.0.0
Deprecated in NX10.0.0. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the is clearance auto set
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the clearance value for the blank in -X direction.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the clearance value for the blank in -Y direction.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the clearance value for the blank in -Z direction.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the clearance value for the blank in +X direction.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the clearance value for the blank in +Y direction.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the clearance value for the blank in +Z direction.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the clearance value for the cylinder blank in radial direction.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the reference csys to calculate stocksize.
Created in NX8.0.0
Deprecated in NX10.0.0. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the reference csys to calculate stocksize.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the reference csys type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the selected body to calculate a bounding box for stock size.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the attribute which determines whether the diameter symbol is shown or not when stock type is cylinder
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the size precision of the stock.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stock shape to be generated, it can be a box or cylinder.
Created in NX6.0.0
Deprecated in NX10.0.0. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stock size string, it is separated by " X ".
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stock shape to be generated, it can be a block or cylinder.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")