NXOpen .NET Reference
12.0.0
|
Represents a builder to be used to create Mold Wizard Standard Part. More...
Public Types | |
enum | EditType { AddInstance, NewComponent, Modify } |
Represents the type to edit a standard part. More... | |
enum | RefsetName { True, False, EntirePart } |
Represents the reference set of the standard part when it is added to the assembly. More... | |
Public Member Functions | |
unsafe void | Help () |
Ask help of the selected standard part component. More... | |
unsafe void | Reposition () |
Repositions the selected standard part component. More... | |
unsafe void | Flip () |
Flips the selected standard part component. More... | |
unsafe void | RemoveComponent () |
Removes the selected standard part component. More... | |
unsafe void | EditRegister () |
Edits the registering spread sheet file of the standard item selected in Reuse Member View. More... | |
unsafe void | EditDataBase () |
Edits the data file of the standard item selected in Reuse Member View More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AssociativePosition [get, set] |
Returns or sets the flag to indicate whether to use the associative position method. More... | |
unsafe bool | ConceptDesign [get, set] |
Returns or sets the flag to indicate whether to add concept symbols instead of real standard parts. More... | |
unsafe NXOpen.SelectNXObject | PointPattern [get] |
Returns the point pattern used to control how to standard parts. More... | |
unsafe NXOpen.SelectNXObject | PostioningPlane [get] |
Returns the postioning plane used to position a standard part. More... | |
unsafe NXOpen.Tooling.StandardPartBuilder.RefsetName | ReferenceSet [get, set] |
Returns or sets the reference set currently used to add a new component to an assembly. More... | |
unsafe bool | RenameComponents [get, set] |
Returns or sets the flag to indicate whether to bring up the Part Name Management dialog. More... | |
unsafe bool | ShowInfoWindow [get, set] |
Returns or sets the flag to indicate whether to show the Information Window. More... | |
unsafe NXOpen.SelectNXObject | StandardPartComponent [get] |
Returns the standard part component which is selected to be edited. More... | |
unsafe NXOpen.Tooling.StandardPartBuilder.EditType | StandardPartEditType [get, set] |
Returns or sets the standard part edit type of processing the selected component. More... | |
Represents a builder to be used to create Mold Wizard Standard Part.
To create a new instance of this class, use NXOpen.Tooling.StandardPartCollection.CreateStandardPartBuilder
Default values.
Property | Value |
---|---|
AssociativePosition |
0 |
ConceptDesign |
0 |
ReferenceSet |
True |
RenameComponents |
0 |
ShowInfoWindow |
0 |
StandardPartEditType |
AddInstance |
Created in NX8.0.0
unsafe void NXOpen.Tooling.StandardPartBuilder.EditDataBase | ( | ) |
Edits the data file of the standard item selected in Reuse Member View
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.StandardPartBuilder.EditRegister | ( | ) |
Edits the registering spread sheet file of the standard item selected in Reuse Member View.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.StandardPartBuilder.Flip | ( | ) |
Flips the selected standard part component.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.StandardPartBuilder.Help | ( | ) |
Ask help of the selected standard part component.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.StandardPartBuilder.RemoveComponent | ( | ) |
Removes the selected standard part component.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.StandardPartBuilder.Reposition | ( | ) |
Repositions the selected standard part component.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the flag to indicate whether to use the associative position method.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag to indicate whether to add concept symbols instead of real standard parts.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
|
get |
Returns the point pattern used to control how to standard parts.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the postioning plane used to position a standard part.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the reference set currently used to add a new component to an assembly.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the flag to indicate whether to bring up the Part Name Management dialog.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the flag to indicate whether to show the Information Window.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
|
get |
Returns the standard part component which is selected to be edited.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the standard part edit type of processing the selected component.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")