NXOpen .NET Reference
12.0.0
|
Represents a builder to be used to create specify circuit. More...
Public Member Functions | |
unsafe void | CheckStatus () |
Check whether cooling circuit is finished or not. More... | |
unsafe double[] | GetCircuitColor () |
Returns the circuit channel body color. More... | |
unsafe void | SetCircuitColor (double[] circuitColor) |
Sets the circuit color. More... | |
unsafe void | GetOneCircuit (NXOpen.Body[] channels) |
Gets intersect cooling list value. More... | |
unsafe void | InitializeCircuitSetData () |
Initializes the circuit set data. More... | |
unsafe NXOpen.Tooling.CoolingFittingData | CreateCoolingFittingData () |
Creates the cooling fitting data object. More... | |
unsafe NXOpen.Tooling.CoolingFittingData | GetCoolingFittingData () |
Gets the Cooling Fitting Data object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | ChannelColor [get, set] |
Returns or sets the circuit channel body color. More... | |
unsafe NXOpen.NXColor | CircuitColor [get, set] |
Returns or sets the circuit channel temperary body color. More... | |
unsafe bool | CreateFittings [get, set] |
Returns or sets the value which specifies whether to add fittings or not. More... | |
unsafe NXOpen.SelectBodyList | InletChannel [get] |
Returns the inlet channel. More... | |
unsafe bool | KeepCircuit [get, set] |
Returns or sets the option whether to keep the circuit displayed body. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer value for the selected channels. More... | |
unsafe NXOpen.SelectBody | OutletChannel [get] |
Returns the outlet channel. More... | |
unsafe bool | UseSymbol [get, set] |
Returns or sets the value which specifies whether to add real component or not. More... | |
Represents a builder to be used to create specify circuit.
To create a new instance of this class, use NXOpen.Tooling.SpecifyCircuitCollection.CreateBuilder
Default values.
Property | Value |
---|---|
CreateFittings |
1 |
KeepCircuit |
0 |
Layer |
251 |
UseSymbol |
1 |
Created in NX8.0.0
unsafe void NXOpen.Tooling.SpecifyCircuitBuilder.CheckStatus | ( | ) |
Check whether cooling circuit is finished or not.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe NXOpen.Tooling.CoolingFittingData NXOpen.Tooling.SpecifyCircuitBuilder.CreateCoolingFittingData | ( | ) |
Creates the cooling fitting data object.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe double [] NXOpen.Tooling.SpecifyCircuitBuilder.GetCircuitColor | ( | ) |
Returns the circuit channel body color.
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Tooling.CoolingFittingData NXOpen.Tooling.SpecifyCircuitBuilder.GetCoolingFittingData | ( | ) |
Gets the Cooling Fitting Data object.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe void NXOpen.Tooling.SpecifyCircuitBuilder.GetOneCircuit | ( | NXOpen.Body[] | channels | ) |
Gets intersect cooling list value.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD")
channels | the cooling body |
unsafe void NXOpen.Tooling.SpecifyCircuitBuilder.InitializeCircuitSetData | ( | ) |
Initializes the circuit set data.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe void NXOpen.Tooling.SpecifyCircuitBuilder.SetCircuitColor | ( | double[] | circuitColor | ) |
Sets the circuit color.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD")
circuitColor | Array of 3 RGB values, each between 0 and 1 |
|
getset |
Returns or sets the circuit channel body color.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the circuit channel temperary body color.
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the value which specifies whether to add fittings or not.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
get |
Returns the inlet channel.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the option whether to keep the circuit displayed body.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the layer value for the selected channels.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
get |
Returns the outlet channel.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the value which specifies whether to add real component or not.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")