NXOpen .NET Reference
12.0.0
|
Creates special piercing insert for progressive die. More...
Public Types | |
enum | Types { Create, Edit, Delete } |
Specifies the parent part type. More... | |
enum | ParentPartTypes { ProjectDie, ProjectDieBase, ProjectSubDieBase } |
Specifies the parent part type. More... | |
enum | InsertPositionTypes { Top, Bottom } |
Specifies the position of piercing inserts, for EDW only More... | |
enum | PunchOrDieTypes { Punch, Die, DieCavityAndSlugHole } |
Specifies the parent part type. More... | |
enum | StandardOrUserDefinedTypes { Standard, UserDefined } |
Specifies the parent part type. More... | |
enum | BoundBoxType { BoundedBlock, BoundedCylinder } |
Specifies the bounded box type block or cylinder. More... | |
enum | NormalCavityType { TaperAngle, Step } |
Specifies the type of cavity. More... | |
enum | NormalBottomBackingPlateSlugType { Fillet, Rectangle, Circle, Mickey, Clearance, SlotVer, SlotHor, None } |
Specifies the type of bottom plate slug. More... | |
enum | NormalDieShoeSlugType { Fillet, Rectangle, Circle, Mickey, Clearance, SlotVer, SlotHor, None } |
Specifies the type of die shoe slug. More... | |
enum | NormalOffsetSideType { PunchSide, DieSide } |
Specifies the offset side of normal pierce insert design. More... | |
Public Member Functions | |
unsafe void | CreateDatumPlane () |
The create datum plane More... | |
unsafe void | SetWCSForSpecialPiercingInsert (bool needPrecisionValue) |
Set work coordinate system for special piercing insert More... | |
unsafe void | WaveFacesOfSelectedCurves (NXOpen.Part rootPart, NXOpen.NXObject instanceTag) |
Wave faces of selected curves More... | |
unsafe void | WaveSelectedCurves () |
Wave selected curves More... | |
unsafe void | GetWaveLinkedCurves (out NXOpen.Curve[] linkedCurves) |
Get wave linked curves More... | |
unsafe void | CreateOffsetDatumPlane () |
Create offset datum plane More... | |
unsafe void | GetProfile (NXOpen.Section sectionTag, out NXOpen.Curve[] profiles) |
Get profiles More... | |
unsafe NXOpen.Edge | GetCorrectEdgeInNewPart (NXOpen.Part partTag, NXOpen.Edge sourceEdge) |
Get correct edge in new part More... | |
unsafe void | WaveFacesAndFillHole (NXOpen.Part rootPart, NXOpen.NXObject instanceTag) |
Wave faces and fill hole More... | |
unsafe void | GetCorrectFacesOfExtractRegionFeature (out NXOpen.Face[] faces) |
Get correct faces of extrac region feature. More... | |
unsafe void | SetBoxMatrixAndPosition (NXOpen.Matrix3x3 matrix, NXOpen.Point3d position) |
Sets box csys matrix. More... | |
unsafe void | CalculateBoxSize () |
Calculate box size and set directions, edge length, lower point position. More... | |
unsafe NXOpen.NXObject | AddInsertPartIntoAssembly (NXOpen.NXObject parentPart, string templatePartName, NXOpen.Point3d origin) |
Add insert part into assembly. More... | |
unsafe NXOpen.NXObject | GetHoleBoundaryFaceAndCreatePatchOpenings (NXOpen.NXObject[] edges) |
Get hole boundary face and create patch openings. More... | |
unsafe NXOpen.NXObject | CreateKFBoundBox (NXOpen.Matrix3x3 wcsMatrix, double[] clearance, NXOpen.NXObject[] faces) |
Create bound box. More... | |
unsafe void | CreateIntersect (NXOpen.NXObject targetBody, NXOpen.NXObject bodyOfKFBoundBox) |
Create intersect. More... | |
unsafe void | WaveIntersectBodyToNewDieInsertPart (NXOpen.NXObject[] bodies) |
Wave intersect body to new die insert part. More... | |
unsafe void | DeleteSelectedInsertAndWaveLinkedSource () |
Delete selected insert and wave linked source feature. More... | |
unsafe void | SuppressAllFeatureAfter (NXOpen.NXObject featureTag, bool suppressChildren) |
Suppress child feature. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Tooling.SpecialPiercingInsertBuilder.BoundBoxType | BoundBox [get, set] |
Returns or sets the block or cylinder More... | |
unsafe NXOpen.Point3d | BoxPosition [get, set] |
Returns or sets the position of csys for box. More... | |
unsafe NXOpen.Expression | EndLimit [get] |
Returns the end limit More... | |
unsafe NXOpen.Tooling.SpecialPiercingInsertBuilder.InsertPositionTypes | InsertPosition [get, set] |
Returns or sets the reverse direction More... | |
unsafe bool | Is3DCurves [get, set] |
Returns or sets the result whether the curves is three dimensional More... | |
unsafe NXOpen.Tooling.SpecialPiercingInsertBuilder.NormalBottomBackingPlateSlugType | NormalBbpslug [get, set] |
Returns or sets the bottom plate slug type for normal pierce design. More... | |
unsafe NXOpen.Tooling.SpecialPiercingInsertBuilder.NormalCavityType | NormalCavity [get, set] |
Returns or sets the cavity type for normal pierce design. More... | |
unsafe double | NormalClearance [get, set] |
Returns or sets the clearance value for normal pierce design. More... | |
unsafe NXOpen.Tooling.SpecialPiercingInsertBuilder.NormalDieShoeSlugType | NormalDsslug [get, set] |
Returns or sets the die shoe slug type for normal pierce design. More... | |
unsafe NXOpen.Tooling.SpecialPiercingInsertBuilder.NormalOffsetSideType | NormalOffsetSide [get, set] |
Returns or sets the offset side option for normal pierce design. More... | |
unsafe double | NormalSlugPara1 [get, set] |
Returns or sets the H value of slug hole for normal pierce design. More... | |
unsafe double | NormalSlugPara2 [get, set] |
Returns or sets the A value of slug hole for normal pierce design. More... | |
unsafe double | NormalSlugPara3 [get, set] |
Returns or sets the C1 value of slug hole for normal pierce design. More... | |
unsafe double | NormalSlugPara4 [get, set] |
Returns or sets the C2 value of slug hole for normal pierce design. More... | |
unsafe NXOpen.Expression | OffsetLinearDimension [get] |
Returns the offset linear dimension More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionNegativeX [get] |
Returns the offset value linear dimension negative x More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionNegativeY [get] |
Returns the offset value linear dimension negative y More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionNegativeZ [get] |
Returns the offset value linear dimension negative z More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionPositiveX [get] |
Returns the offset value linear dimension positive x More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionPositiveY [get] |
Returns the offset value linear dimension positive y More... | |
unsafe NXOpen.Expression | OffsetValueLinearDimensionPositiveZ [get] |
Returns the offset value linear dimension positive z More... | |
unsafe NXOpen.Tooling.SpecialPiercingInsertBuilder.ParentPartTypes | ParentPart [get, set] |
Returns or sets the parent part More... | |
unsafe string | ParentPartName [get, set] |
Returns or sets the parent part name to create insert. More... | |
unsafe double | PlateClearanceFirst [get, set] |
Returns or sets the plate clearance first More... | |
unsafe double | PlateClearanceFourth [get, set] |
Returns or sets the plate clearance fourth More... | |
unsafe double | PlateClearanceSecond [get, set] |
Returns or sets the plate clearance second More... | |
unsafe double | PlateClearanceThird [get, set] |
Returns or sets the plate clearance third More... | |
unsafe NXOpen.Tooling.SpecialPiercingInsertBuilder.PunchOrDieTypes | PunchOrDie [get, set] |
Returns or sets the punch or die More... | |
unsafe NXOpen.Expression | RadialOffset [get] |
Returns the radial offset value for cylinder box More... | |
unsafe bool | RenameComponent [get, set] |
Returns or sets the rename component More... | |
unsafe NXOpen.Section | SelectCurves [get] |
Returns the select curves More... | |
unsafe NXOpen.SelectEdgeList | SelectEdges [get] |
Returns the select curve More... | |
unsafe NXOpen.SelectFaceList | SelectFace [get] |
Returns the select face More... | |
unsafe NXOpen.SelectNXObjectList | SelectInsert [get] |
Returns the select insert More... | |
unsafe NXOpen.Direction | SelectVector [get, set] |
Returns or sets the select vector More... | |
unsafe NXOpen.Expression | SlugHoleHeightLinearDimension [get] |
Returns the slug hole height linear dimension More... | |
unsafe NXOpen.Tooling.SpecialPiercingInsertBuilder.StandardOrUserDefinedTypes | StandardOrUserDefined [get, set] |
Returns or sets the standard or user defined More... | |
unsafe NXOpen.Expression | StartLimit [get] |
Returns the start limit More... | |
unsafe NXOpen.Tooling.SpecialPiercingInsertBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
unsafe bool | UsePlateClearanceFirst [get, set] |
Returns or sets the use plate clearance first More... | |
unsafe bool | UsePlateClearanceFourth [get, set] |
Returns or sets the use plate clearance fourth More... | |
unsafe bool | UsePlateClearanceSecond [get, set] |
Returns or sets the use plate clearance second More... | |
unsafe bool | UsePlateClearanceThird [get, set] |
Returns or sets the use plate clearance third More... | |
unsafe int | WizardType [get, set] |
Returns or sets the wizard type More... | |
Creates special piercing insert for progressive die.
No entity is returned.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateSpecialPiercingInsertBuilder
Default values.
Property | Value |
---|---|
BoundBox |
BoundedBlock |
EndLimit.Value |
0 (millimeters part), 0 (inches part) |
InsertPosition |
Bottom |
NormalBbpslug |
Fillet |
NormalCavity |
TaperAngle |
NormalClearance |
0.05 |
NormalDsslug |
Fillet |
NormalOffsetSide |
DieSide |
NormalSlugPara1 |
3 |
NormalSlugPara2 |
-3 |
NormalSlugPara3 |
2 |
NormalSlugPara4 |
3 |
OffsetLinearDimension.Value |
3 (millimeters part), 0.12 (inches part) |
ParentPart |
ProjectDie |
PlateClearanceFirst |
0 |
PlateClearanceFourth |
0 |
PlateClearanceSecond |
0 |
PlateClearanceThird |
0 |
PunchOrDie |
Punch |
RenameComponent |
0 |
SlugHoleHeightLinearDimension.Value |
100 (millimeters part), 4 (inches part) |
StandardOrUserDefined |
Standard |
StartLimit.Value |
0 (millimeters part), 0 (inches part) |
UsePlateClearanceFirst |
0 |
UsePlateClearanceFourth |
0 |
UsePlateClearanceSecond |
0 |
UsePlateClearanceThird |
0 |
Created in NX11.0.0
Specifies the type of bottom plate slug.
Specifies the type of die shoe slug.
unsafe NXOpen.NXObject NXOpen.Tooling.SpecialPiercingInsertBuilder.AddInsertPartIntoAssembly | ( | NXOpen.NXObject | parentPart, |
string | templatePartName, | ||
NXOpen.Point3d | origin | ||
) |
Add insert part into assembly.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
parentPart | |
templatePartName | |
origin |
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.CalculateBoxSize | ( | ) |
Calculate box size and set directions, edge length, lower point position.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.CreateDatumPlane | ( | ) |
The create datum plane
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.CreateIntersect | ( | NXOpen.NXObject | targetBody, |
NXOpen.NXObject | bodyOfKFBoundBox | ||
) |
Create intersect.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
targetBody | |
bodyOfKFBoundBox |
unsafe NXOpen.NXObject NXOpen.Tooling.SpecialPiercingInsertBuilder.CreateKFBoundBox | ( | NXOpen.Matrix3x3 | wcsMatrix, |
double[] | clearance, | ||
NXOpen.NXObject[] | faces | ||
) |
Create bound box.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
wcsMatrix | |
clearance | |
faces |
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.CreateOffsetDatumPlane | ( | ) |
Create offset datum plane
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.DeleteSelectedInsertAndWaveLinkedSource | ( | ) |
Delete selected insert and wave linked source feature.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
unsafe NXOpen.Edge NXOpen.Tooling.SpecialPiercingInsertBuilder.GetCorrectEdgeInNewPart | ( | NXOpen.Part | partTag, |
NXOpen.Edge | sourceEdge | ||
) |
Get correct edge in new part
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
partTag | |
sourceEdge |
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.GetCorrectFacesOfExtractRegionFeature | ( | out NXOpen.Face[] | faces | ) |
Get correct faces of extrac region feature.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
faces |
unsafe NXOpen.NXObject NXOpen.Tooling.SpecialPiercingInsertBuilder.GetHoleBoundaryFaceAndCreatePatchOpenings | ( | NXOpen.NXObject[] | edges | ) |
Get hole boundary face and create patch openings.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
edges |
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.GetProfile | ( | NXOpen.Section | sectionTag, |
out NXOpen.Curve[] | profiles | ||
) |
Get profiles
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
sectionTag | |
profiles |
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.GetWaveLinkedCurves | ( | out NXOpen.Curve[] | linkedCurves | ) |
Get wave linked curves
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
linkedCurves |
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.SetBoxMatrixAndPosition | ( | NXOpen.Matrix3x3 | matrix, |
NXOpen.Point3d | position | ||
) |
Sets box csys matrix.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
matrix | |
position |
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.SetWCSForSpecialPiercingInsert | ( | bool | needPrecisionValue | ) |
Set work coordinate system for special piercing insert
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
needPrecisionValue |
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.SuppressAllFeatureAfter | ( | NXOpen.NXObject | featureTag, |
bool | suppressChildren | ||
) |
Suppress child feature.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
featureTag | |
suppressChildren |
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.WaveFacesAndFillHole | ( | NXOpen.Part | rootPart, |
NXOpen.NXObject | instanceTag | ||
) |
Wave faces and fill hole
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
rootPart | |
instanceTag |
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.WaveFacesOfSelectedCurves | ( | NXOpen.Part | rootPart, |
NXOpen.NXObject | instanceTag | ||
) |
Wave faces of selected curves
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
rootPart | |
instanceTag |
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.WaveIntersectBodyToNewDieInsertPart | ( | NXOpen.NXObject[] | bodies | ) |
Wave intersect body to new die insert part.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
bodies |
unsafe void NXOpen.Tooling.SpecialPiercingInsertBuilder.WaveSelectedCurves | ( | ) |
Wave selected curves
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the block or cylinder
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the position of csys for box.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the end limit
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the reverse direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the result whether the curves is three dimensional
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the bottom plate slug type for normal pierce design.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cavity type for normal pierce design.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the clearance value for normal pierce design.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the die shoe slug type for normal pierce design.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the offset side option for normal pierce design.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the H value of slug hole for normal pierce design.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the A value of slug hole for normal pierce design.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the C1 value of slug hole for normal pierce design.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the C2 value of slug hole for normal pierce design.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the offset linear dimension
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension negative x
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension negative y
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension negative z
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension positive x
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension positive y
Created in NX11.0.0
License requirements: None.
|
get |
Returns the offset value linear dimension positive z
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the parent part
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the parent part name to create insert.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the plate clearance first
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance fourth
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance second
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance third
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the punch or die
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the radial offset value for cylinder box
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the rename component
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the select curves
Created in NX11.0.0
License requirements: None.
|
get |
Returns the select curve
Created in NX11.0.0
License requirements: None.
|
get |
Returns the select face
Created in NX11.0.0
License requirements: None.
|
get |
Returns the select insert
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the select vector
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the slug hole height linear dimension
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the standard or user defined
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the start limit
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the use plate clearance first
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the use plate clearance fourth
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the use plate clearance second
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the use plate clearance third
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the wizard type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")