NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.SheetMetalFeatureRecognitionBuilder builder More...
Public Member Functions | |
unsafe void | AnalyzeBody () |
Analyze selected body More... | |
unsafe void | ExportResult () |
Export analysis result More... | |
unsafe void | SetProductOrientation (NXOpen.Matrix3x3 matrix) |
Set the product orientation More... | |
unsafe NXOpen.Matrix3x3 | GetProductOrientation () |
Get the product orientation More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | BodySurfaceArea [get, set] |
Returns or sets the surface area value More... | |
unsafe double | CuttingLength [get, set] |
Returns or sets the cutting length More... | |
unsafe double | MinimumXDimension [get, set] |
Returns or sets the minimum x dimension of product body More... | |
unsafe double | MinimumYDimension [get, set] |
Returns or sets the minimum y dimension of product body More... | |
unsafe double | MinimumZDimension [get, set] |
Returns or sets the minimum z dimension of product body More... | |
unsafe string | PartFolderBrowser [get, set] |
Returns or sets the folder of part file to be saved More... | |
unsafe double | PartVolume [get, set] |
Returns or sets the product body volume More... | |
unsafe bool | SaveAndExportStatus [get, set] |
Returns or sets the value that indicates whether to save part and export analysis data or not. More... | |
unsafe NXOpen.SelectFace | SelectionBaseFace [get] |
Returns the selected base face for analysis More... | |
unsafe double | SheetMetalThickness [get, set] |
Returns or sets the project area More... | |
unsafe double | UnfoldedLength [get, set] |
Returns or sets the minimum wall thickness More... | |
unsafe double | UnfoldedWidth [get, set] |
Returns or sets the maximum wall thickness More... | |
unsafe double | XDimension [get, set] |
Returns or sets the x dimension of product body More... | |
unsafe string | XmlFolderBrowser [get, set] |
Returns or sets the folder in which output XML results can be found More... | |
unsafe double | YDimension [get, set] |
Returns or sets the y dimension of product body More... | |
unsafe double | ZDimension [get, set] |
Returns or sets the z dimension of product body More... | |
Represents a NXOpen.Tooling.SheetMetalFeatureRecognitionBuilder builder
To create a new instance of this class, use NXOpen.Tooling.MoldwizardManager.CreateSheetMetalFeatureRecognitionBuilder
Created in NX11.0.1
unsafe void NXOpen.Tooling.SheetMetalFeatureRecognitionBuilder.AnalyzeBody | ( | ) |
Analyze selected body
Created in NX11.0.1
License requirements: None.
unsafe void NXOpen.Tooling.SheetMetalFeatureRecognitionBuilder.ExportResult | ( | ) |
Export analysis result
Created in NX11.0.1
License requirements: None.
unsafe NXOpen.Matrix3x3 NXOpen.Tooling.SheetMetalFeatureRecognitionBuilder.GetProductOrientation | ( | ) |
Get the product orientation
Created in NX11.0.1
License requirements: None.
unsafe void NXOpen.Tooling.SheetMetalFeatureRecognitionBuilder.SetProductOrientation | ( | NXOpen.Matrix3x3 | matrix | ) |
Set the product orientation
Created in NX11.0.1
License requirements: None.
matrix |
|
getset |
Returns or sets the surface area value
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cutting length
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum x dimension of product body
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum y dimension of product body
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum z dimension of product body
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the folder of part file to be saved
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the product body volume
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value that indicates whether to save part and export analysis data or not.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected base face for analysis
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the project area
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum wall thickness
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum wall thickness
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the x dimension of product body
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the folder in which output XML results can be found
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the y dimension of product body
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the z dimension of product body
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.