NXOpen .NET Reference
12.0.0
|
Imports results for motor selection from SIZER drive design based on the sizing, configuration, and selection of drive components. More...
Public Types | |
enum | PositionMode { InferredOnly, AbsoluteOrigin, SelectOrigin, ByConstraints, Move } |
Represents the position mode. More... | |
Public Member Functions | |
unsafe NXOpen.BasePart | GenerateMotorModel (string motorType) |
Generates motor 3D model. More... | |
unsafe NXOpen.Mechatronics.LogicObject | CreateMcdLogical (string referenceDesignator) |
Creates logical node in system navigator. More... | |
unsafe void | EditMcdLogical (NXOpen.Mechatronics.LogicObject logicalNode, NXOpen.Assemblies.Component[] newPartOccs, NXOpen.Mechatronics.LogicObjectBuilder.ParameterData[] parameterData) |
Edits logical node in system navigator. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | InputFile [get, set] |
Returns or sets the input *. More... | |
unsafe NXOpen.Tooling.SIZERImportBuilder.PositionMode | PositionMethod [get, set] |
Returns or sets the position method, which is used in adding to assembly. More... | |
Imports results for motor selection from SIZER drive design based on the sizing, configuration, and selection of drive components.
To create a new instance of this class, use NXOpen.Tooling.SIZERCollection.CreateImportBuilder
Created in NX7.5.0
unsafe NXOpen.Mechatronics.LogicObject NXOpen.Tooling.SIZERImportBuilder.CreateMcdLogical | ( | string | referenceDesignator | ) |
Creates logical node in system navigator.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
referenceDesignator | Multiple Reference Designator |
unsafe void NXOpen.Tooling.SIZERImportBuilder.EditMcdLogical | ( | NXOpen.Mechatronics.LogicObject | logicalNode, |
NXOpen.Assemblies.Component[] | newPartOccs, | ||
NXOpen.Mechatronics.LogicObjectBuilder.ParameterData[] | parameterData | ||
) |
Edits logical node in system navigator.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
logicalNode | Logical Object Tag |
newPartOccs | New Components Array |
parameterData | Parameter Data Array |
unsafe NXOpen.BasePart NXOpen.Tooling.SIZERImportBuilder.GenerateMotorModel | ( | string | motorType | ) |
Generates motor 3D model.
Created in NX7.5.0
License requirements: None.
motorType | Motor Type |
|
getset |
Returns or sets the input *.
mdex file, which is imported from SIZER.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the position method, which is used in adding to assembly.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.