NXOpen .NET Reference
12.0.0
|
Represents a collection of Runner More...
Public Member Functions | |
NXOpen.Tooling.RunnerBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.RunnerBuilder objects. More... | |
unsafe NXOpen.Tooling.RunnerBuilder | CreateRunnerBuilder () |
Creates a Runner builder More... | |
unsafe NXOpen.Tooling.RunnerBuilder | CreateRunnerBuilder (NXOpen.Features.BodyFeature runnerFeature) |
Creates a Runner builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Runner
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX7.5.0
unsafe NXOpen.Tooling.RunnerBuilder NXOpen.Tooling.RunnerCollection.CreateRunnerBuilder | ( | ) |
Creates a Runner builder
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.Tooling.RunnerBuilder NXOpen.Tooling.RunnerCollection.CreateRunnerBuilder | ( | NXOpen.Features.BodyFeature | runnerFeature | ) |
Creates a Runner builder
Created in NX11.0.0
License requirements: None.
runnerFeature | NXOpen.Tooling.Runner to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.RunnerBuilder [] NXOpen.Tooling.RunnerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.RunnerBuilder objects.
|
get |
Returns the tag of this object.