NXOpen .NET Reference
12.0.0
|
Remove Hole is used to patch holes for a solid body. More...
Public Types | |
enum | SelectionTypes { Body, Face } |
select object types, body or face More... | |
Public Member Functions | |
unsafe void | AddHolesData (NXOpen.Edge[] edges, NXOpen.Face[] faces) |
Add the hole data More... | |
unsafe void | SetHighlight (NXOpen.NXObject @object, bool highlight) |
Set object highlight or unhighlight. More... | |
unsafe void | RemoveHoleData (string holeName) |
Remove the hole from hole data from builder. More... | |
unsafe void | ClearHoleData () |
Clear all the hole data that was input to the builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | BodySelection [get] |
Returns the body selection More... | |
unsafe NXOpen.ScCollector | FaceToPatch [get] |
Returns the face to patch More... | |
unsafe NXOpen.ScCollector | HoleFace [get] |
Returns the hole faces More... | |
unsafe bool | MergeOutput [get, set] |
Returns or sets the reduce number of output features setting More... | |
unsafe NXOpen.Tooling.RemoveHolesBuilder.SelectionTypes | SelectionType [get, set] |
Returns or sets the selection type More... | |
Remove Hole is used to patch holes for a solid body.
It returns a delete face feature tag when success and NULL_TAG when fail.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateRemoveHolesBuilder
Default values.
Property | Value |
---|---|
MergeOutput |
0 |
SelectionType |
Body |
Created in NX8.5.0
unsafe void NXOpen.Tooling.RemoveHolesBuilder.AddHolesData | ( | NXOpen.Edge[] | edges, |
NXOpen.Face[] | faces | ||
) |
Add the hole data
Created in NX8.5.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
edges | the edges of the holes information |
faces | the faces of the holes information |
unsafe void NXOpen.Tooling.RemoveHolesBuilder.ClearHoleData | ( | ) |
Clear all the hole data that was input to the builder.
Created in NX8.5.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.RemoveHolesBuilder.RemoveHoleData | ( | string | holeName | ) |
Remove the hole from hole data from builder.
Created in NX8.5.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
holeName | the hole name |
unsafe void NXOpen.Tooling.RemoveHolesBuilder.SetHighlight | ( | NXOpen.NXObject @ | object, |
bool | highlight | ||
) |
Set object highlight or unhighlight.
Created in NX8.5.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
object | the object to highlight or unhighlight. |
highlight | the status to highlight or unhighlight. |
|
get |
Returns the body selection
Created in NX8.5.0
License requirements: None.
|
get |
Returns the face to patch
Created in NX8.5.0
License requirements: None.
|
get |
Returns the hole faces
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the reduce number of output features setting
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the selection type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")