NXOpen .NET Reference
12.0.0
|
Mold Wizard pocket management builder More...
Public Types | |
enum | ModeType { Subtract, Add } |
Represents the pocket operation method More... | |
enum | ToolType { Part, Solid } |
Represents the select type of tool More... | |
enum | RsetType { False, True, Both, AddMaterial, NoChange } |
Represents the pocket refset types More... | |
Public Member Functions | |
unsafe void | FindIntersection () |
Finds the intersected components to create pocket More... | |
unsafe void | CheckStatus () |
Checks the pocket status of standard parts More... | |
unsafe void | RemovePocket () |
The function to remove pocket More... | |
unsafe void | EditFalseBody () |
Edits false body More... | |
unsafe void | DeleteFamilyToolFalse () |
Deletes the family tool false body More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AssociationSetting [get, set] |
Returns or sets the association setting access functions More... | |
unsafe bool | CreateSolidSetting [get, set] |
Returns or sets the option for creating interference solids for HD3D. More... | |
unsafe bool | EntireComponentPattern [get, set] |
Returns or sets the option for selecting entire component pattern. More... | |
unsafe NXOpen.Tooling.PocketBuilder.ModeType | ModeSelection [get, set] |
Returns or sets the mode select types More... | |
unsafe bool | PreviewFalseBody [get, set] |
Returns or sets the option for previewing family part false bodies. More... | |
unsafe NXOpen.Tooling.PocketBuilder.RsetType | ReferenceSets [get, set] |
Returns or sets the types of reference sets More... | |
unsafe bool | SaveSetting [get, set] |
Returns or sets the option for saving pocket check result in part. More... | |
unsafe NXOpen.SelectBodyList | SelectTarget [get] |
Returns the target part selection More... | |
unsafe NXOpen.SelectNXObjectList | SelectTool [get] |
Returns the tool part selection More... | |
unsafe NXOpen.Tooling.PocketBuilder.ToolType | SelectTypes [get, set] |
Returns or sets the types of tool to select More... | |
unsafe bool | ShowSetting [get, set] |
Returns or sets the show or hide value access functions More... | |
Mold Wizard pocket management builder
To create a new instance of this class, use NXOpen.Tooling.PocketCollection.CreatePocketBuilder
Default values.
Property | Value |
---|---|
EntireComponentPattern |
0 |
PreviewFalseBody |
0 |
Created in NX6.0.0
unsafe void NXOpen.Tooling.PocketBuilder.CheckStatus | ( | ) |
Checks the pocket status of standard parts
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Tooling.PocketBuilder.DeleteFamilyToolFalse | ( | ) |
Deletes the family tool false body
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Tooling.PocketBuilder.EditFalseBody | ( | ) |
Edits false body
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Tooling.PocketBuilder.FindIntersection | ( | ) |
Finds the intersected components to create pocket
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Tooling.PocketBuilder.RemovePocket | ( | ) |
The function to remove pocket
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the association setting access functions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option for creating interference solids for HD3D.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option for selecting entire component pattern.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the mode select types
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option for previewing family part false bodies.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the types of reference sets
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option for saving pocket check result in part.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the target part selection
Created in NX6.0.0
License requirements: None.
|
get |
Returns the tool part selection
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the types of tool to select
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show or hide value access functions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.