NXOpen .NET Reference
12.0.0
|
Creates a NXOpen.Tooling.PiercingInsertBuilder More...
Public Member Functions | |
NXOpen.Tooling.PiercingInsertBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.PiercingInsertBuilder objects. More... | |
unsafe NXOpen.Tooling.PiercingInsertBuilder | CreatePiercingInsertBuilder () |
Creates create piercing insert builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates a NXOpen.Tooling.PiercingInsertBuilder
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX6.0.0
unsafe NXOpen.Tooling.PiercingInsertBuilder NXOpen.Tooling.PiercingInsertCollection.CreatePiercingInsertBuilder | ( | ) |
Creates create piercing insert builder
Created in NX6.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.PiercingInsertBuilder [] NXOpen.Tooling.PiercingInsertCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.PiercingInsertBuilder objects.
|
get |
Returns the tag of this object.