NXOpen .NET Reference
12.0.0
|
Mold Wizard mold insert management builder More...
Public Types | |
enum | BooleanType { UniteSingleWorkpieces, SubtractOverallWorkpieces } |
design type: unite single workpieces, subtract overall workpieces More... | |
Properties | |
unsafe NXOpen.Tooling.MoldInsertBuilder.BooleanType | MethodType [get, set] |
Returns or sets the method type More... | |
unsafe bool | Rename [get, set] |
Returns or sets the rename method More... | |
unsafe NXOpen.SelectBodyList | SelectBody [get] |
Returns the select body More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Mold Wizard mold insert management builder
To create a new instance of this class, use NXOpen.Tooling.MoldInsertCollection.CreateMoldInsertBuilder
Default values.
Property | Value |
---|---|
MethodType |
UniteSingleWorkpieces |
Rename |
0 |
Created in NX6.0.0
|
getset |
Returns or sets the method type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rename method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the select body
Created in NX6.0.0
License requirements: None.