NXOpen .NET Reference
12.0.0
|
Builder used to add a gate/runner standard part from fill library, it returns a null reference (Nothing in Visual Basic). More...
Public Types | |
enum | MoveOption { Move, CopyInstance, CopyPart } |
The modification options of the selected fill component. More... | |
enum | InstallOption { AddInstance, NewComponent } |
The installation type of the fill component. More... | |
Public Member Functions | |
unsafe void | DeleteFill () |
Deletes selected fill component. More... | |
unsafe void | SetManipulatorPosition (NXOpen.Matrix3x3 matrix, NXOpen.Point3d position) |
Sets manipulator position. More... | |
unsafe void | SaveEditingFillComponentPosition (NXOpen.Matrix3x3 matrix, NXOpen.Point3d position) |
Saves the position of fill component to be edit. More... | |
unsafe void | SetParameterTreeData (NXOpen.Tooling.SpreadsheetData sheetData) |
Sets spreadsheet data. More... | |
unsafe void | SetFillClientData (NXOpen.Tooling.StandardPartData clientData) |
Sets standard part client data. More... | |
unsafe void | EditComponentDimensions (NXOpen.Assemblies.Component addedPartOcc) |
Edits standard part dimensions. More... | |
unsafe void | AddFillingComponents () |
Adds gate or runner component. More... | |
unsafe void | SetActiveFillComponent (NXOpen.Assemblies.Component activePartOcc) |
Sets the specified component as the active component. More... | |
unsafe void | GetDataFromSelectedFillComponent (NXOpen.Tooling.SpreadsheetData sheetData) |
Gets spreadsheet data from specified fill component. More... | |
unsafe void | RemoveAddedComponents () |
Removes added fill components. More... | |
unsafe void | GateLayoutAction () |
Places the gate as product layout. More... | |
unsafe void | CreateCloneObject () |
Creates clone object. More... | |
unsafe void | PreviewSelectedFillComponent () |
Preview selected fill component. More... | |
unsafe void | AskFillLibraryData (bool isFromMemberView, string libName, string libPath) |
Gets fill standard part library data. More... | |
unsafe void | SetClientDataWithSelectedItem (string catalogName, string descriptiveName) |
Gets selected part data, and assign it to standard part client data. More... | |
unsafe NXOpen.Tooling.CloneObject | GetCloneObject () |
Gets clone client data. More... | |
unsafe void | SetCloneObject (NXOpen.Tooling.CloneObject cloneObject) |
Sets clone client data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Assemblies.SelectComponentList | AddedGatesByRunner [get] |
Returns the gates added by selecting a runner body. More... | |
unsafe bool | Constraint [get, set] |
Returns or sets a value that indicates whether adding a constraint when placing a fill component. More... | |
unsafe NXOpen.Assemblies.SelectComponent | FillComponent [get] |
Returns the fill component to be edit. More... | |
unsafe NXOpen.Tooling.MoldFillingBuilder.InstallOption | InstallOptions [get, set] |
Returns or sets the installation option when adding multiple gates one time. More... | |
unsafe bool | IsBalanced [get, set] |
Returns or sets a value that indicates whether placing gates as product layout. More... | |
unsafe bool | MoveAllGates [get, set] |
Returns or sets a value that indicates whether to move all gates or not when moving the active gate. More... | |
unsafe NXOpen.Tooling.MoldFillingBuilder.MoveOption | MoveOptions [get, set] |
Returns or sets the modification option. More... | |
unsafe NXOpen.SelectNXObject | PositionObject [get] |
Returns the position object(point or runner body) used to place a gate component. More... | |
unsafe NXOpen.Point | PositionPoint [get, set] |
Returns or sets the point used to place a runner component. More... | |
unsafe bool | Rename [get, set] |
Returns or sets a value that indicates whether the rename dialog should be activated when adding a fill component. More... | |
Builder used to add a gate/runner standard part from fill library, it returns a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.Tooling.MoldwizardManager.CreateMoldFillingBuilder
Default values.
Property | Value |
---|---|
Constraint |
0 |
InstallOptions |
AddInstance |
IsBalanced |
0 |
MoveAllGates |
1 |
MoveOptions |
Move |
Rename |
0 |
Created in NX11.0.0
unsafe void NXOpen.Tooling.MoldFillingBuilder.AddFillingComponents | ( | ) |
Adds gate or runner component.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe void NXOpen.Tooling.MoldFillingBuilder.AskFillLibraryData | ( | bool | isFromMemberView, |
string | libName, | ||
string | libPath | ||
) |
Gets fill standard part library data.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
isFromMemberView | True if user drags an fill item from reuse library |
libName | Name of the fill library |
libPath | Path of the fill library |
unsafe void NXOpen.Tooling.MoldFillingBuilder.CreateCloneObject | ( | ) |
Creates clone object.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe void NXOpen.Tooling.MoldFillingBuilder.DeleteFill | ( | ) |
Deletes selected fill component.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe void NXOpen.Tooling.MoldFillingBuilder.EditComponentDimensions | ( | NXOpen.Assemblies.Component | addedPartOcc | ) |
Edits standard part dimensions.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
addedPartOcc | The component to be edit |
unsafe void NXOpen.Tooling.MoldFillingBuilder.GateLayoutAction | ( | ) |
Places the gate as product layout.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe NXOpen.Tooling.CloneObject NXOpen.Tooling.MoldFillingBuilder.GetCloneObject | ( | ) |
Gets clone client data.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe void NXOpen.Tooling.MoldFillingBuilder.GetDataFromSelectedFillComponent | ( | NXOpen.Tooling.SpreadsheetData | sheetData | ) |
Gets spreadsheet data from specified fill component.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
sheetData | Spreadsheet data |
unsafe void NXOpen.Tooling.MoldFillingBuilder.PreviewSelectedFillComponent | ( | ) |
Preview selected fill component.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe void NXOpen.Tooling.MoldFillingBuilder.RemoveAddedComponents | ( | ) |
Removes added fill components.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe void NXOpen.Tooling.MoldFillingBuilder.SaveEditingFillComponentPosition | ( | NXOpen.Matrix3x3 | matrix, |
NXOpen.Point3d | position | ||
) |
Saves the position of fill component to be edit.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
matrix | Transform matrix of the editing component |
position | Transform origin point of the editing component |
unsafe void NXOpen.Tooling.MoldFillingBuilder.SetActiveFillComponent | ( | NXOpen.Assemblies.Component | activePartOcc | ) |
Sets the specified component as the active component.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
activePartOcc | The component to be set as the active component |
unsafe void NXOpen.Tooling.MoldFillingBuilder.SetClientDataWithSelectedItem | ( | string | catalogName, |
string | descriptiveName | ||
) |
Gets selected part data, and assign it to standard part client data.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
catalogName | Catalog name of the fill component |
descriptiveName | Descriptive name of the fill component |
unsafe void NXOpen.Tooling.MoldFillingBuilder.SetCloneObject | ( | NXOpen.Tooling.CloneObject | cloneObject | ) |
Sets clone client data.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
cloneObject | A NXOpen.Tooling.CloneObject instance |
unsafe void NXOpen.Tooling.MoldFillingBuilder.SetFillClientData | ( | NXOpen.Tooling.StandardPartData | clientData | ) |
Sets standard part client data.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
clientData | Standard part client data |
unsafe void NXOpen.Tooling.MoldFillingBuilder.SetManipulatorPosition | ( | NXOpen.Matrix3x3 | matrix, |
NXOpen.Point3d | position | ||
) |
Sets manipulator position.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
matrix | Matrix of the specified coordinates |
position | Origin point of the specified coordinates |
unsafe void NXOpen.Tooling.MoldFillingBuilder.SetParameterTreeData | ( | NXOpen.Tooling.SpreadsheetData | sheetData | ) |
Sets spreadsheet data.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
sheetData | Spreadsheet data |
|
get |
Returns the gates added by selecting a runner body.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets a value that indicates whether adding a constraint when placing a fill component.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
get |
Returns the fill component to be edit.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the installation option when adding multiple gates one time.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets a value that indicates whether placing gates as product layout.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets a value that indicates whether to move all gates or not when moving the active gate.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the modification option.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
get |
Returns the position object(point or runner body) used to place a gate component.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the point used to place a runner component.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets a value that indicates whether the rename dialog should be activated when adding a fill component.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")