NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.MoldFeatureRecognitionBuilder builder More...
Public Member Functions | |
unsafe void | AnalyzeMoldBody () |
Analyze selected body More... | |
unsafe void | ExportResult () |
Export analysis result More... | |
unsafe void | SetProductOrientation (NXOpen.Matrix3x3 matrix) |
Set the product orientation More... | |
unsafe NXOpen.Matrix3x3 | GetProductOrientation () |
Get the product orientation More... | |
unsafe void | ReleaseAllProductFeatureData () |
Free all product feature data More... | |
unsafe void | FindMoldFeatures () |
Find and collect molding features More... | |
unsafe void | SetIsCoreCavityFaceChanged (bool status) |
Set the value whether user has changed core/cavity faces or not. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | BodyProjectArea [get, set] |
Returns or sets the project area More... | |
unsafe double | BodySurfaceArea [get, set] |
Returns or sets the surface area value More... | |
unsafe NXOpen.Expression | DraftAngle [get] |
Returns the draft angle More... | |
unsafe NXOpen.Expression | MaximumRibLength [get] |
Returns the maximum rib length to be recognized More... | |
unsafe NXOpen.Expression | MaximumRibThickness [get] |
Returns the maximum rib thickness to be recognized More... | |
unsafe double | MaximumWallThickness [get, set] |
Returns or sets the maximum wall thickness More... | |
unsafe double | MinimumWallThickness [get, set] |
Returns or sets the minimum wall thickness More... | |
unsafe double | MinimumXDimension [get, set] |
Returns or sets the minimum x dimension of product body More... | |
unsafe double | MinimumYDimension [get, set] |
Returns or sets the minimum y dimension of product body More... | |
unsafe double | MinimumZDimension [get, set] |
Returns or sets the minimum z dimension of product body More... | |
unsafe string | PartFolderBrowser [get, set] |
Returns or sets the folder of part file to be saved More... | |
unsafe double | PartVolume [get, set] |
Returns or sets the product body volume More... | |
unsafe bool | SaveAndExportStatus [get, set] |
Returns or sets the value that indicates whether to save part and export analysis data or not. More... | |
unsafe NXOpen.SelectBody | SelectionBody [get] |
Returns the selected body for analysis More... | |
unsafe NXOpen.Expression | UndercutMinimumWidth [get] |
Returns the undercut minimum width More... | |
unsafe double | XDimension [get, set] |
Returns or sets the x dimension of product body More... | |
unsafe string | XmlFolderBrowser [get, set] |
Returns or sets the folder in which output XML results can be found More... | |
unsafe double | YDimension [get, set] |
Returns or sets the y dimension of product body More... | |
unsafe double | ZDimension [get, set] |
Returns or sets the z dimension of product body More... | |
Represents a NXOpen.Tooling.MoldFeatureRecognitionBuilder builder
To create a new instance of this class, use NXOpen.Tooling.MoldwizardManager.CreateMoldFeatureRecognitionBuilder
Default values.
Property | Value |
---|---|
DraftAngle.Value |
3 |
MaximumRibLength.Value |
2.0 (millimeters part), 0.07 (inches part) |
MaximumRibThickness.Value |
5.0 (millimeters part), 0.19 (inches part) |
UndercutMinimumWidth.Value |
0.25 (millimeters part), 0.0098 (inches part) |
Created in NX11.0.1
unsafe void NXOpen.Tooling.MoldFeatureRecognitionBuilder.AnalyzeMoldBody | ( | ) |
Analyze selected body
Created in NX11.0.1
License requirements: None.
unsafe void NXOpen.Tooling.MoldFeatureRecognitionBuilder.ExportResult | ( | ) |
Export analysis result
Created in NX11.0.1
License requirements: None.
unsafe void NXOpen.Tooling.MoldFeatureRecognitionBuilder.FindMoldFeatures | ( | ) |
Find and collect molding features
Created in NX11.0.2
License requirements: None.
unsafe NXOpen.Matrix3x3 NXOpen.Tooling.MoldFeatureRecognitionBuilder.GetProductOrientation | ( | ) |
Get the product orientation
Created in NX11.0.1
License requirements: None.
unsafe void NXOpen.Tooling.MoldFeatureRecognitionBuilder.ReleaseAllProductFeatureData | ( | ) |
Free all product feature data
Created in NX11.0.1
License requirements: None.
unsafe void NXOpen.Tooling.MoldFeatureRecognitionBuilder.SetIsCoreCavityFaceChanged | ( | bool | status | ) |
Set the value whether user has changed core/cavity faces or not.
Created in NX11.0.2
License requirements: None.
status |
unsafe void NXOpen.Tooling.MoldFeatureRecognitionBuilder.SetProductOrientation | ( | NXOpen.Matrix3x3 | matrix | ) |
Set the product orientation
Created in NX11.0.1
License requirements: None.
matrix |
|
getset |
Returns or sets the project area
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the surface area value
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the draft angle
Created in NX11.0.1
License requirements: None.
|
get |
Returns the maximum rib length to be recognized
Created in NX11.0.1
License requirements: None.
|
get |
Returns the maximum rib thickness to be recognized
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the maximum wall thickness
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum wall thickness
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum x dimension of product body
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum y dimension of product body
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum z dimension of product body
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the folder of part file to be saved
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the product body volume
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value that indicates whether to save part and export analysis data or not.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected body for analysis
Created in NX11.0.1
License requirements: None.
|
get |
Returns the undercut minimum width
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the x dimension of product body
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the folder in which output XML results can be found
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the y dimension of product body
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the z dimension of product body
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.