NXOpen .NET Reference
12.0.0
|
Represents a collection of Mold Design. More...
Public Member Functions | |
NXOpen.Tooling.MoldDesign[] | ToArray () |
Returns an array of NXOpen.Tooling.MoldDesign objects. More... | |
unsafe NXOpen.Tooling.FlowAnalysisBuilder | CreateFlowAnalysisBuilder () |
Creates flow analysis builder More... | |
unsafe NXOpen.Tooling.FlowDisplayBuilder | CreateFlowDisplayBuilder (NXOpen.DisplayableObject moldex3DResult) |
Creates flow display builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Mold Design.
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX8.5.0
unsafe NXOpen.Tooling.FlowAnalysisBuilder NXOpen.Tooling.MoldDesignCollection.CreateFlowAnalysisBuilder | ( | ) |
Creates flow analysis builder
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD")
unsafe NXOpen.Tooling.FlowDisplayBuilder NXOpen.Tooling.MoldDesignCollection.CreateFlowDisplayBuilder | ( | NXOpen.DisplayableObject | moldex3DResult | ) |
Creates flow display builder
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD")
moldex3DResult | MFAO |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.MoldDesign [] NXOpen.Tooling.MoldDesignCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.MoldDesign objects.
|
get |
Returns the tag of this object.